เผยแพร่สินค้าของคุณ
200 Series Tilt-Wash Double-Hung Windows
Andersen Windows

200 Series Tilt-Wash Double-Hung Windows

Andersen® 200 Series double-hung windows have low-maintenance Perma-Shield® exteriors, clear pine interiors or a white interior finish. They come in our most popular sizes and our most requested options for easy selection.

200 Series® rigid vinyl clad wood window and patio door products are made to exact specifications. They are available in two standard exterior colors, in various shapes and sizes to create dramatic window and door combinations.

Due to ongoing product changes, updated test results, or new industry standards, this data may change over time.
Actual performance may vary based on variations in manufacturing, shipping, installation, environmental conditions and conditions of use.
Material categories are Autodesk® Seek approved and may not be equivalent to the categories used by your Andersen supplier.
Visit AndersenWindows.com for more information.
สเปคสินค้าด้านเทคนิค
  • Unique ref.andersen-windows-1005
  • Product familyDouble-Hung Windows
  • กลุ่มผลิตภัณฑ์200 Series
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2014-05-19
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectหน้าต่าง - Double Hung Windows
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows