เผยแพร่สินค้าของคุณ
ARDEX X 5™ ​Flexible Tile and Stone Mortar​​​​​​​​​​​​​​​​​​​​​
ARDEX X 5™ ​Flexible Tile and Stone Mortar​​​​​​​​​​​​​​​​​​​​​
ARDEX X 5™ ​Flexible Tile and Stone Mortar​​​​​​​​​​​​​​​​​​​​​
ARDEX X 5™ ​Flexible Tile and Stone Mortar​​​​​​​​​​​​​​​​​​​​​
ARDEX X 5™ ​Flexible Tile and Stone Mortar​​​​​​​​​​​​​​​​​​​​​
    ARDEX

    ARDEX X 5™ ​Flexible Tile and Stone Mortar​​​​​​​​​​​​​​​​​​​​​

    The ideal everyday solution for the installation of large format tiles. A highly versatile, polymer modified mortar with an easy to apply creamy consistency ideal for setting all sizes of porcelain, ceramic, quarry, mosaic and most natural stone tile over common interior surfaces and exterior concrete and masonry surfaces.

    ARDEX X 5™ is also ideal for the setting of decoupling mats. For a rapid set installation of decoupling mats use ARDEX S 28™ MICROTEC® Rapid-Set, Rapid-Dry, Super-Format Tile and Uncoupling Membrane Mortar

    • Suitable for medium bed installations up to 3/4” sq. notch trowel
    • Very good sag resistance
    • 10 Year SystemOne™ Warranty when used with ARDEX FLEXBONE® Uncoupling Systems
    • Working time: 15 to 20 minutes
    • Open time: 10 minutes; Pot life: 3 hours
    • 40 lb (18 kg) bags; Gray and White
    • Coverage: 80 sq.ft. (7.4 m²) 

    For moisture sensitive and natural stone tiles use ARDEX X 32™ MICROTEC® or ARDEX N 23™ MICROTEC® (interior only).

    สเปคสินค้า
    • Mixing Ratio: 6 - 7 quarts (5.68 - 6.6 L) of water per 40 lb. (18 kg) bag
      For smaller batches, use 2.25 parts powder to 1 part water by volume

      Coverage: (Approx.) 40 lb (18kg)  1/4” x 1/4” x 1/4” Sq.-Notch trowel 80 sq. ft. (7.4 sq. m)
      1/4" x 3/8" x 1/4" Sq. Notch Trowel 60 sq. ft. (5.5 sq. m)
      1/2" x 1/2" x 1/2" Sq. Notch Trowel 40 sq. ft. (3.7 sq. m)

      Open Time: Up to 10 - 15 minutes

      Pot Life: Approx. 3 hours

      Working Time: Approx. 15 - 20 minutes

      Time to Grout: Walls: 8 hours

      Floors: 24 hours

      Colors: Gray, White

      VOC: 0

      Packaging: 40 lb (18 kg) bag

      Storage: Store in a cool dry area. Do not leave bags exposed to sun.

      Shelf Life: One year, if unopened

      Warranty: ARDEX Engineered Cements Standard

      Limited Warranty applies. Also eligible for the ARDEX SystemOne™ Warranty when used in conjunction with ARDEX grouts and ARDEX caulks.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.ardex-x-5
    • Product familyTile & Stone Installation System
    • กลุ่มผลิตภัณฑ์Adhesives & Mortars
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2018-09-07
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักCement
    • วัสดุรองSand
    • ออกเเบบโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectพื้น - วัสดุเคลือบพื้น
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 17 29 11
    • OmniClass TitleIndustrial Floor Coatings

    พื้นที่การขาย

    อเมริกาเหนือ เอเชีย