เผยแพร่สินค้าของคุณ
Arizona Tile Crema Marfil 6x6 Inch Tumbled Marble Tile
Arizona Tile Crema Marfil 6x6 Inch Tumbled Marble Tile
    Arizona Tile

    Arizona Tile Crema Marfil 6x6 Inch Tumbled Marble Tile

    Arizona Tile Tumbled Marble, 6-by-6-Inch Tiles, Crema Marfil, Includes 6 Square Feet. Tumbled stones are as wonderfully unpredictable and unique as nature itself, adding charm and distinct personality to spaces small and large, indoor or outdoor, casual and extravagant. Tumbled stones are can be installed in any of the following applications: commercial, residential, interior, exterior, floors, walls, backsplashes, fireplaces, tub surrounds, showers, and vanities. It is a common characteristic for this stone to have voids in the raw material. Before it reaches the polishing stages, these voids are filled with a polyester resin. This does not affect the durability, maintenance or beauty of the stone. As a natural stone product it is recommended that it be sealed to extend its longevity. Due to the nature of the tumbled finish, a stone-enhancing sealer will help to accentuate the natural colors in the stone that may be subdued after going through the tumbling process.

    As Featured on Amazon.com

    สเปคสินค้า
    • Technical Details:

      • Tumbled marble
      • 6-by-6-Inch tiles
      • Ideal for commercial, residential, interior, exterior, floors, walls, backsplashes, fireplaces, tub surrounds, showers, and vanities
    สเปคสินค้าด้านเทคนิค
    • Unique ref.Arizona-Tile-Crema-Marfil-6x6-Inch-Tumbled-Marble-Tile
    • Product familyBuilding Materials
    • กลุ่มผลิตภัณฑ์Tile
    • ประเภทเอกสาร (ข้อมูล)
    • วันที่เผยเเพร่2019-03-25
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักStone
    • ออกเเบบโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - พื้นกระเบื้อง
    • UNSPSC nameTiles and flagstones
    • UNSPSC code301317
    • CSI MasterFormat 2014 Code09 30 33
    • CSI MasterFormat 2014 TitleStone Tiling