เผยแพร่สินค้าของคุณ
Arizona Tile Sterling 12x12 Inch Honey Onyx Stone Mosaic
Arizona Tile Sterling 12x12 Inch Honey Onyx Stone Mosaic
    Arizona Tile

    Arizona Tile Sterling 12x12 Inch Honey Onyx Stone Mosaic

    Arizona Tile Sterling Collection, ST-306 Honey Onyx Split Face Stone Mosaic, 12-by-12-Inch Mesh Mounted, Includes 3 Sheets. The Sterling (ST) Collection of listelles and mosaics are comprised of a variety of granite, onyx, marble and travertine products to create an exquisite interplay of color and shape. Select subtle patterns to set the stage for a dramatic design or more intricate motifs that make a statement of their very own. These listelles and mosaics can be installed in any of the following applications: residential, interior, floors, walls, backsplashes, fireplaces, tub surrounds and showers. Due to the nature of the tumbled finish on some of the listelles and mosaics, a stone-enhancing sealer will help to accentuate the natural colors in the stone that may be subdued after going through the tumbling process. A regular maintenance regimen will help keep your natural stone looking its best. It is recommended to sweep, dust mop, or vacuum prior to wet mopping with a pH-balanced neutral cleaner and warm water. Natural stones are sensitive to harsh chemicals. Using a product like vinegar, or anything with acidic properties or strong alkaline agents, is not recommended. These solvents can etch natural stones, especially polished stones like marble and onyx, which are by nature more delicate. It is also recommended to periodically seal all stone, particularly when installed in wet areas. Other large surfaces, such as flooring, are often best cared for by a licensed maintenance company to protect your natural stone.

    As Featured on Amazon.com

    สเปคสินค้า
    • Technical Details:

      • Natural stone mosaic that coordinates beautifully with other stone or porcelain products.
      • 12-by-12-by-3/8-Inch mesh-mounted mosaic.
      • Ideal for residential, interior, floors, walls, backsplashes, fireplaces, tub surrounds and showers.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.Arizona-Tile-Sterling-12x12-Inch-Honey-Onyx-Stone-Mosaic
    • Product familyBuilding Materials
    • กลุ่มผลิตภัณฑ์Tile
    • ประเภทเอกสาร (ข้อมูล)
    • วันที่เผยเเพร่2019-03-25
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักStone
    • ออกเเบบโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - พื้นกระเบื้อง
    • UNSPSC nameTiles and flagstones
    • UNSPSC code301317
    • CSI MasterFormat 2014 Code09 30 33
    • CSI MasterFormat 2014 TitleStone Tiling
    • OmniClass Number23-15 15 13
    • OmniClass TitleWall Tiles