เผยแพร่สินค้าของคุณ
Arizona Tile Torreon 4x4 Inch Tumbled Travertine Tile
Arizona Tile Torreon 4x4 Inch Tumbled Travertine Tile
Arizona Tile Torreon 4x4 Inch Tumbled Travertine Tile
    Arizona Tile

    Arizona Tile Torreon 4x4 Inch Tumbled Travertine Tile

    Arizona Tile Tumbled Travertine, 4-by-4-Inch Tiles, Torreon, Includes 10 Square Feet. Tumbled stones are as wonderfully unpredictable and unique as nature itself, adding charm and distinct personality to spaces small and large, indoor or outdoor, casual and extravagant. Tumbled stones are can be installed in any of the following applications: commercial, residential, interior, exterior, floors, walls, backsplashes, fireplaces, tub surrounds, showers, and vanities. All travertine stones will have natural cavities, or pits, visible in the stone that developed when carbon dioxide bubbles became trapped during the formation of the stone. As an unfilled travertine, the pits will remain visible and unfilled until they are filled with grout during installation. As a natural stone product it is recommended that it be sealed to extend its longevity. Due to the nature of the tumbled finish, a stone-enhancing sealer will help to accentuate the natural colors in the stone that may be subdued after going through the tumbling process. 

    As Featured on Amazon.com

    สเปคสินค้า
    • Part Number: TORREON STONE TUMBLED,4X4
      Item Weight: 46.4 pounds
      Product Dimensions: 12.5 x 12.3 x 4.5 inches
      Item model number: TORREON STONE TUMBLED,4X4
      Color: Torreon
      Style: Tumbled Stone
      Material: Travertine
      Item Package Quantity: 1

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Arizona-Tile-Torreon-4x4-Inch-Tumbled-Travertine-Tile
    • Product familyBuilding Materials
    • กลุ่มผลิตภัณฑ์Tile
    • ประเภทเอกสาร (ข้อมูล)
    • วันที่เผยเเพร่2019-03-25
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักStone
    • ออกเเบบโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - พื้นกระเบื้อง
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • CSI MasterFormat 2014 Code09 30 33
    • CSI MasterFormat 2014 TitleStone Tiling
    • OmniClass Number23-15 15 13
    • OmniClass TitleWall Tiles