เผยแพร่สินค้าของคุณ
Calpipe Security - Architectural External Padlocking Removable Bollards
Atkore

Calpipe Security - Architectural External Padlocking Removable Bollards

Calpipe Security Bollards external padlocking removable bollards are the best choice when a strong, yet removable perimeter defense is needed.

These versatile bollards are used in a variety of applications such as parking lots, fire lanes, access roads, and driveways, etc. The external padlock on the bollard allows easy access for service vehicles and fire and police departments into restricted areas. Deploy them as needed for public events and remove once the event is over.  Two lid options are provided to cover openings when bollards are removed: an attached lid that folds down to cover the opening or a removable lid that locks into place.

Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

or from our BIM website:
http://atkore.com/bim
สเปคสินค้า
  • Specifications

    • Available in 3″, 4″, 5″, 6″, 8″, 10″, 12″ diameters
    • Extra heavy wall thickness available for high-security applications
    • Extra heavy wall thickness available for high-security applications
    • Most adaptable bollard – easy to remove when not needed
สเปคสินค้าด้านเทคนิค
  • Unique ref.architectural-external-padlocking-removable-bollards-calpipe-security
  • Product familyCalpipe Security Bollards
  • กลุ่มผลิตภัณฑ์External Padlocking Removable Bollards
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2022-04-04
  • หมายเลขฉบับ1
การจำแนกประเภท
  • หมวดหมู่ BIMobjectงานวิศวกรรมและโครงสร้างพื้นฐาน - อุปกรณ์สำหรับงานถนน
  • รหัส ETIMEC012059
  • ชื่อ ETIMBollard
  • UNSPSC nameTraffic control
  • UNSPSC code461615
  • Uniclass 2015 CodePr_20_76_08_51
  • Uniclass 2015 DescriptionMetal bollards
  • CSI MasterFormat 2014 Code32 39 13
  • CSI MasterFormat 2014 TitleManufactured Metal Bollards
  • OmniClass Number23-11 29 35
  • OmniClass TitleBollards