เผยแพร่สินค้าของคุณ
Calpipe Security - Safety Internal Locking Removable Bollards
Atkore

Calpipe Security - Safety Internal Locking Removable Bollards

Calpipe Security Bollards internal locking removable bollards are the most versatile of our bollard styles.

With a simple turn of a key, the bollard locks into its embedment sleeve and can only be removed by unlocking the conveniently located, tamper-resistant lock. Two lid options are provided to cover openings when bollards are removed: an attached lid that folds down to cover the opening or a removable lid that locks into place. These bollards are often used in conjunction with fixed bollards to help create an adaptable barrier system that can allow large objects or vehicles to move through the passageway when necessary. Even though these bollards are removable, their stopping strength remains superior.

Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

or from our BIM website:
http://atkore.com/bim
สเปคสินค้า
  • Specifications

    • Available in 3″, 4″, 5″, 6″, 8″, 10″, 12″ diameters
    • Extra heavy wall thickness available for high-security applications
    • Easy to remove when not needed; easy to re-deploy for fast, complete protection
    • Available with Removable Shallow Mount (Item #PDT80980SMR)
สเปคสินค้าด้านเทคนิค
  • Unique ref.safety-internal-locking-removable-bollards-calpipe-security
  • Product familyCalpipe Security Bollards
  • กลุ่มผลิตภัณฑ์Internal Locking Removeable Bollards
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2022-04-04
  • หมายเลขฉบับ1
การจำแนกประเภท
  • หมวดหมู่ BIMobjectงานวิศวกรรมและโครงสร้างพื้นฐาน - อุปกรณ์สำหรับงานถนน
  • รหัส ETIMEC012059
  • ชื่อ ETIMBollard
  • UNSPSC nameTraffic control
  • UNSPSC code461615
  • Uniclass 2015 CodePr_20_76_08_51
  • Uniclass 2015 DescriptionMetal bollards
  • CSI MasterFormat 2014 Code32 39 13
  • CSI MasterFormat 2014 TitleManufactured Metal Bollards
  • OmniClass Number23-11 29 35
  • OmniClass TitleBollards