เผยแพร่สินค้าของคุณ
BAL Single Part Fastflex - One-part elastomeric tile adhesive for walls and floors
BAL

BAL Single Part Fastflex - One-part elastomeric tile adhesive for walls and floors

Featuring sound-reduction properties, BAL Single Part Fastflex is highly flexible and can also be utilised as isolating, anti-fracture underlay for ceramic tiles. Recommended for areas subject to limited movement and vibration, BAL Single Part Fastflex is water/frost resistant and is suitable for fixing ceramics, porcelain and vitrified tiles, mosaics, slate and certain natural stones including marble, terrazzo in dry or wet interior and exterior environments. Looking for sound-reduced floors? Then ask your tiler for BAL Single Part Fastflex, which has been independently tested for its sound-reduction properties. Suitable for use with most types of tiles and certain natural stone, it helps meet Building Regulations for sound resistance. Please note this product is not suitable with BAL Rapid Mat, and when used on walls, battens will be required. Contact TAS for more information.
สเปคสินค้า
  • Bed Thickness- 3-6mm Open Time- 20 mins Pot Life- 45 mins Setting Time- 5 hours
สเปคสินค้าด้านเทคนิค
  • Unique ref.BAL-Single-Part-Fastflex
  • Product familyTile & Stone Installation System
  • กลุ่มผลิตภัณฑ์Flexible Floor and Wall Tile Adhesives
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2019-11-24
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักPolymer-modified cementitious
  • ออกเเบบโดยสหราชอาณาจักร
  • ผลิตโดยสหราชอาณาจักร
การจำแนกประเภท
  • หมวดหมู่ BIMobjectพื้น - กระเบื้อง
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes