เผยแพร่สินค้าของคุณ
CM – Wall Expansion Joint Cover
CM – Wall Expansion Joint Cover
    Balco USA

    CM – Wall Expansion Joint Cover

    Aluminum, surface mounted interior wall expansion joint cover.

    IDEAL FOR:

    • Large joints with frequent thermal and seismic movement
    • Surface mount applications
    • Applications where metal covers are preferred for durability

    ADVANTAGES:

    • No exposed fasteners (excludes CML)
    • Easy to clean and maintain
    • Seismic movement without disengagement of cover
    • Low profile keeps cover close to wall surface

    OPTIONS:

    • Fire barrier

      Balco Expansion Joint Systems and Seismic Joint Covers blend aesthetically appealing finishes with high performance-tested materials and safety features (i.e. fire rating and ADA compliance).

      สเปคสินค้า
      • RELATED: CML; SSCM; SSCML
        JOINT SIZE: 3-18″ (Custom larger sizes may be available; contact Balco directly)
        MOVEMENT: ±50% to ±100% Expansion/Contraction; Lateral and Vertical Shear varies
        FEATURES: 
        Easy to clean; No exposed fasteners; Surface mount installation only; Centering bar device holds cover in place throughout movement (CML excluded); Directionally sanded aluminum plate standard, stainless steel option available (subject to upcharge); Ships in 10′ lengths
        PERFORMANCE: Seismic, thermal and wind movement per ASTM E1399 standard; Contributes to LEED® credits

      สเปคสินค้าด้านเทคนิค
      • Unique ref.cm_EJC
      • Product familyExpansion Joint Cover Systems
      • กลุ่มผลิตภัณฑ์Architectural Systems
      • ประเภทวัตถุ (วัตถุชิ้นเดียว)
      • วันที่เผยเเพร่2021-05-20
      • หมายเลขฉบับ1
      ลิงค์
      สิ่งที่เกี่ยวข้อง
      • วัสดุหลักAluminium
      • ออกเเบบโดยสหรัฐอเมริกา
      • ผลิตโดยสหรัฐอเมริกา
      การจำแนกประเภท
      • หมวดหมู่ BIMobjectการก่อสร้าง - ระบบข้อต่อ
      • IFC classificationBuilding Element
      • Uniclass 2015 CodePr_35_90_27
      • Uniclass 2015 DescriptionExpansion joints
      • CSI MasterFormat 2014 Code07 95 13
      • CSI MasterFormat 2014 TitleExpansion Joint Cover Assemblies
      • OmniClass Number23-13 31 21 19 11
      • OmniClass TitleExpansion and Contraction Joints