เผยแพร่สินค้าของคุณ
MetaBlock® MBW2H – 2 Hour Wall Expansion Joint Fire Barrier
Balco USA

MetaBlock® MBW2H – 2 Hour Wall Expansion Joint Fire Barrier

MetaBlock® is a patented resilient fire barrier for use in vertical (and horizontal) applications that installs without mechanical fasteners.

IDEAL FOR:

  • Use in conjunction with elastomeric seals where attachment with mechanical fasteners is not possible
  • Applications requiring many transitions
  • Wall (and floor) applications where a quick, simple installation is desired
  • 1, 2, 3, or 4 hour fire-rated construction

ADVANTAGES:

  • Easy to install, splice, and transition
  • Reduces installation costs
  • Does not require mechanical fasteners, caulks, or sealants
  • Contains no asbestos
  • Contains no solvents or other hazardous ingredients
  • May be used with a variety of joint cover systems and cover materials

    Balco Fire Barriers protect expansion joint openings by dynamically continuing the fire-rated construction design elements throughout the structural separation allowing for thermal, wind and seismic movements and for fire ratings up to 4 hours. Fire Barriers are a critical component of building safety solutions.

    สเปคสินค้า
    • JOINT SIZE: 1-4″ (max 6″ open; joint size availability varies slightly between products)
      MOVEMENT: ±50% to ±100% Expansion/Contraction
      FEATURES: Versatile, fire-resistant barrier for horizontal expansion joints; Installs without mechanical fasteners or fire caulking; Minimal depth of 2 1/2″ required for installation; Ships in 7′, tongue and groove lengths for easy splicing and transitioning; Ideal for use with elastomeric seals
      PERFORMANCE: Fire resistance rating of 1-4 hours tested in accordance with ASTM E1966 and UL 2079; Seismic, Thermal and Wind movement tested per standard ASTM E 1399; Contributes to LEED® credits

    สเปคสินค้าด้านเทคนิค
    • Unique ref.mbw2h_FB
    • Product familyFire Barriers
    • กลุ่มผลิตภัณฑ์Wall Systems
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2021-05-20
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - ระบบข้อต่อ
    • IFC classificationBuilding Element
    • Uniclass 2015 CodePr_35_90_27
    • Uniclass 2015 DescriptionExpansion joints
    • CSI MasterFormat 2014 Code07 95 00
    • CSI MasterFormat 2014 TitleExpansion Control
    • OmniClass Number23-13 31 21 19 11
    • OmniClass TitleExpansion and Contraction Joints