เผยแพร่สินค้าของคุณ
LPR – Roof Expansion Joint Cover
LPR – Roof Expansion Joint Cover
    Balco USA

    LPR – Roof Expansion Joint Cover

    Aluminum expansion joint cover designed to install on to roof curb and continue water- proofing across joint while accommodating building movement.

    IDEAL FOR:

    • Roof joints exposed to the elements 
    • Applications with frequent movement 

    ADVANTAGES:

    • Easy assembly and installation
    • Primary metal cover and secondary water barrier ensure water-tight seal
    • Puncture proof

    OPTIONS:

    • Fire barrier
    • Drain assemblies
    • Standard and custom fabricated transitions

      Balco Expansion Joint Systems and Seismic Joint Covers blend aesthetically appealing finishes with high performance-tested materials and safety features (i.e. fire rating and ADA compliance).

      สเปคสินค้า
      • RELATED: LPRE; SSLPR; SSLPRE
        JOINT SIZE: 1-18″ (Custom larger sizes may be available; contact Balco directly)
        MOVEMENT: ±50% to ±100% Expansion/Contraction; ±50% to ±100% Lateral Shear (requires specific accommodations at wall terminations)
        FEATURES: 
        Easy to assemble and install; Factory-fabricated transitions available; Centering bar device holds cover in place throughout movement; Directionally sanded aluminum plate standard, stainless steel option available (subject to upcharge); Surface mount installation only; Comes standard with secondary water barrier; Drain assemblies available; Kynar or anodized options available (to match surrounding construction)*; Ships in 10′ lengths
        PERFORMANCE: Seismic, thermal and wind movement per ASTM E1399 standard; Contributes to LEED® credits

      สเปคสินค้าด้านเทคนิค
      • Unique ref.lpr_EJC
      • Product familyExpansion Joint Cover Systems
      • กลุ่มผลิตภัณฑ์Architectural Systems
      • ประเภทวัตถุ (วัตถุชิ้นเดียว)
      • วันที่เผยเเพร่2021-05-20
      • หมายเลขฉบับ1
      ลิงค์
      สิ่งที่เกี่ยวข้อง
      • วัสดุหลักAluminium
      • ออกเเบบโดยสหรัฐอเมริกา
      • ผลิตโดยสหรัฐอเมริกา
      การจำแนกประเภท
      • หมวดหมู่ BIMobjectการก่อสร้าง - ระบบข้อต่อ
      • IFC classificationBuilding Element
      • Uniclass 2015 CodePr_35_90_27
      • Uniclass 2015 DescriptionExpansion joints
      • CSI MasterFormat 2014 Code07 95 13
      • CSI MasterFormat 2014 TitleExpansion Joint Cover Assemblies
      • OmniClass Number23-13 31 21 19 11
      • OmniClass TitleExpansion and Contraction Joints