เผยแพร่สินค้าของคุณ
MPSW2H (MetaFlex® Pro Shear MAX) – 2 Hour Wall Expansion Joint Fire Barrier
Balco USA

MPSW2H (MetaFlex® Pro Shear MAX) – 2 Hour Wall Expansion Joint Fire Barrier

MetaFlex® Pro is a high performance single package, drop-in wall fire barrier with shear capabilities.

IDEAL FOR:

  • Large Seismic Joints
  • Applications where a fire rated wall cover is required 
  • Applications where high seismic activity is expected

ADVANTAGES:

  • Two drop-in packages provide full 3 hour rating 
  • Rigid flanges hold barrier in place during installation
  • Factory fabricated male and female ends for quick splicing
  • No caulk required at joint edges

    Balco Fire Barriers protect expansion joint openings by dynamically continuing the fire-rated construction design elements throughout the structural separation allowing for thermal, wind and seismic movements and for fire ratings up to 4 hours. Fire Barriers are a critical component of building safety solutions.

    สเปคสินค้า
    • RELATED: MPSWC2H, MPSWI2H
      JOINT SIZE: 20-48″ (max 39-72″ open)
      MOVEMENT: ±50% to ±100% Expansion/Contraction, ±100% Lateral Shear, Vertical Shear Varies (by Joint Size)
      FEATURES: Fire-resistant barrier for larger vertical expansion joints; Doubles as smoke barrier; Fire protection from both directions; Convenient two-package installation; Intuitive lap splicing; Ships in 4′ lengths; Can be integrated with Balco Expansion Joint Systems
      PERFORMANCE: Fire resistance rating of 2 hours tested in accordance with ASTM E1966 and UL 2079; Air leakage (L rating) of 3.88 ambient & 4.16 heated per UL 2079, meets IBC 715.6; Intumescent BlazeSeal™ seal beneath flanges is tested in accordance with UL 1479; Seismic, Thermal and Wind movement tested per standard ASTM E 1399; Contributes to LEED® credits

    สเปคสินค้าด้านเทคนิค
    • Unique ref.mpsw2h-max_FB
    • Product familyFire Barriers
    • กลุ่มผลิตภัณฑ์Wall Systems
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2021-06-30
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - ระบบข้อต่อ
    • IFC classificationBuilding Element
    • Uniclass 2015 CodePr_35_90_27
    • Uniclass 2015 DescriptionExpansion joints
    • CSI MasterFormat 2014 Code07 95 00
    • CSI MasterFormat 2014 TitleExpansion Control
    • OmniClass Number23-13 31 21 19 11
    • OmniClass TitleExpansion and Contraction Joints