เผยแพร่สินค้าของคุณ
SBP – Floor Parking Expansion Joint Cover
SBP – Floor Parking Expansion Joint Cover
    Balco USA

    SBP – Floor Parking Expansion Joint Cover

    Parking garage expansion joint cover with a recessed cover plate attached to extruded aluminum base frames that are recessed into blockouts in the concrete allowing for thermal and seismic movements.

    IDEAL FOR:

    • Parking garages
    • Open air structures

    ADVANTAGES:

    • Shallow blockout
    • Capable of heavy duty loading

    OPTIONS:

    • Fire barrier

      Balco Expansion Joint Systems and Seismic Joint Covers blend aesthetically appealing finishes with high performance-tested materials and safety features (i.e. fire rating and ADA compliance).

      สเปคสินค้า
      • RELATED: SBPL
        JOINT SIZE: 4-12″+ (Custom larger sizes may be available; contact Balco directly)
        MOVEMENT: ±50% to ±100% Expansion/Contraction; ±50% to ±100% Lateral Shear; Vertical Shear Varies
        FEATURES: 
        Designed for heavy loading; Centering bar device holds cover in place throughout movement (SBPL excluded); Blockout installation only; Comes standard with secondary water barrier; Drain assemblies available; Ships in 10′ lengths
        PERFORMANCE: Seismic, thermal and wind movement per ASTM E1399 standard; Meets ADA guidelines for slip resistance; Contributes to LEED® credits
        LOAD: Pedestrian, Slow Vehicular (See Load Data Sheet for details)

      สเปคสินค้าด้านเทคนิค
      • Unique ref.sbp_EJC
      • Product familyExpansion Joint Cover Systems
      • กลุ่มผลิตภัณฑ์Parking & Open-air Systems
      • ประเภทวัตถุ (วัตถุชิ้นเดียว)
      • วันที่เผยเเพร่2021-05-20
      • หมายเลขฉบับ1
      ลิงค์
      สิ่งที่เกี่ยวข้อง
      • วัสดุหลักAluminium
      • ออกเเบบโดยสหรัฐอเมริกา
      • ผลิตโดยสหรัฐอเมริกา
      การจำแนกประเภท
      • หมวดหมู่ BIMobjectการก่อสร้าง - ระบบข้อต่อ
      • IFC classificationBuilding Element
      • Uniclass 2015 CodePr_35_90_27
      • Uniclass 2015 DescriptionExpansion joints
      • CSI MasterFormat 2014 Code07 95 13
      • CSI MasterFormat 2014 TitleExpansion Joint Cover Assemblies
      • OmniClass Number23-13 31 21 19 11
      • OmniClass TitleExpansion and Contraction Joints