เผยแพร่สินค้าของคุณ
TRX (Eclipse™ System) – Seismic Roof Expansion Joint Cover
TRX (Eclipse™ System) – Seismic Roof Expansion Joint Cover
    Balco USA

    TRX (Eclipse™ System) – Seismic Roof Expansion Joint Cover

    Aluminum expansion joint cover designed for seismic activity.  Install on to roof joints and continue water-proofing across joint while accommodating 3-axis building movement.

    IDEAL FOR:

    • Roof joints exposed to the elements
    • Application with frequent movement

    ADVANTAGES:

    • Easy assembly and installation
    • Primary metal cover and secondary water barrier ensure water-tight seal
    • Puncture proof
    • Allows 3-axis movement without damage to cover

    OPTIONS:

    • Drain assembly
    • Standard and custom fabricated transitions

      Balco Expansion Joint Systems and Seismic Joint Covers blend aesthetically appealing finishes with high performance-tested materials and safety features (i.e. fire rating and ADA compliance).

      สเปคสินค้า
      • RELATED: TRXE
        JOINT SIZE: 12-36″ (Custom larger sizes may be available; contact Balco directly)
        MOVEMENT: ±50% to ±100% Expansion/Contraction; ±50% to ±100% Lateral Shear; Vertical Shear Varies
        FEATURES: 
        Durable aluminum cover; Withstands loads from snow, wind and seismic activity; Easy to assemble and install; Full, multi-directional (three-axis) movement; Surface mount installation only; Comes standard with secondary water barrier; Drain assemblies available; Kynar or anodized options available (to match surrounding construction)*; Ships in max 10′ lengths (cut at factory)
        PERFORMANCE: Seismic, thermal and wind movement per ASTM E1399 standard; Snow, wind and seismic loading per ASCE 7; Contributes to LEED® credits

      สเปคสินค้าด้านเทคนิค
      • Unique ref.trx_EJC
      • Product familyExpansion Joint Cover Systems
      • กลุ่มผลิตภัณฑ์Architectural Systems
      • ประเภทวัตถุ (วัตถุชิ้นเดียว)
      • วันที่เผยเเพร่2021-06-30
      • หมายเลขฉบับ1
      ลิงค์
      สิ่งที่เกี่ยวข้อง
      • วัสดุหลักAluminium
      • ออกเเบบโดยสหรัฐอเมริกา
      • ผลิตโดยสหรัฐอเมริกา
      การจำแนกประเภท
      • หมวดหมู่ BIMobjectการก่อสร้าง - ระบบข้อต่อ
      • IFC classificationBuilding Element
      • Uniclass 2015 CodePr_35_90_27
      • Uniclass 2015 DescriptionExpansion joints
      • CSI MasterFormat 2014 Code07 95 13
      • CSI MasterFormat 2014 TitleExpansion Joint Cover Assemblies
      • OmniClass Number23-13 31 21 19 11
      • OmniClass TitleExpansion and Contraction Joints