เผยแพร่สินค้าของคุณ
BaseAire AirWerx120X Crawl Spaces and Basement Dehumidifier
Baseaire

BaseAire AirWerx120X Crawl Spaces and Basement Dehumidifier

High Performance and Durably Built: AirWerx120X Dehumidifier is Ideal for Dehumidifying your Whole Home and Basement or Sealed Crawl Space. It with 2 rigid handles makes it easy to position wherever you need moisture removal. Remove 120 Pint (18.8 Gallons) at 80℉, 60% with energy efficiency 2.7L/Kwh, and processes air at up to 290 CFM, cover 3,300 sq.ft, cETL listed.

Designed for the Modern Home-For Your Full Satisfaction, We Designed this Professional Dehumidifier with the Modern Consumer in Mind, Remote Control System, Strong as the Tank, Microchannel Condenser Technology, Merv-1, and Merv-10 Filter, Low-Temperature Operation, c-ETL. All Special Features Make it the Best for Whole House and Crawl Space or Basement Applications.

5 Years Warranty: To Give You Even More Peace of Mind, It’s Backed By a 5-Year Warranty. Has a sheet metallic housing to protect the internal part from any impact damages without denting. a crawl space dehumidifier with drain hose. The Dehumidifier has cETL listed.

Memory Starting And Turn On/Off Automatically: This Crawl Space Dehumidifier Automatically Turns On And Off Depending On The Humidity Levels, Comes Back After a Power Failure, No Need To Turn On Manually. Ductable And Remote Controlled, Both Inlet and Outlet can be Ducted.

Long Time Lasting: Equipped with Hydrophilic Aluminum Coils to Provide Long-Term Service Without Repair or Replacement. Just Place a Hose Over a Drain, Level-it, Plug it in, Set the Target Humidity, and You’re done. AirWerx120X Basement dehumidifiers are designed with the remote monitoring function, it makes this unit an ideal choice for places where remote sensing and controlling is required, It is also a good choice for sound insulation and saving space usage.

As Featured on Amazon.com

สเปคสินค้า
  • Dehumidifier Specifications:

    Supply Voltage: 115 volt - 1 phase - 60Hz.

    Water Removal: 120 Pints/Day, AHAM (80ºF-60%); 235 Pints/Day, Saturation (90ºF-90%).

    Size For: 3,300 Sq. Ft.

    Filter: MERV-10 and MERV-1 Filter

    Supper COP: 2.7 L/kWh.

    Airflow: 290 CFM.

    Unit Dimensions: 13.8×15.8×23.7 in

    Draining: a condensate pump (Drain Height: 14.7 ft, Drain Pipe:

    19.6 ft)

    Optimum Humidity Range: 36% to 90%.

    Optimum Temperature Range: 33.8 - 105℉

สเปคสินค้าด้านเทคนิค
  • Unique ref.BaseAire-AirWerx120X-Crawl-Spaces-and-Basement-Dehumidifier
  • Product familyHVAC
  • กลุ่มผลิตภัณฑ์Dehumidifier
  • ประเภทเอกสาร (ข้อมูล)
  • วันที่เผยเเพร่2019-02-26
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักSheet metal
  • ออกเเบบโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectงานระบบ (HVAC) - อื่่นๆ
  • UNSPSC nameDehumidifiers
  • UNSPSC code40101902
  • CSI MasterFormat 2014 Code23 84 16.16
  • CSI MasterFormat 2014 TitleIndoor, Mechanical Dehumidification Units
  • OmniClass Number23-33 27 13
  • OmniClass TitleDehumidifiers

พื้นที่การขาย

อเมริกาเหนือ
สหรัฐอเมริกา

สินค้าใกล้เคียง

4.6 จาก 5 ดาว 4.6 (14)
4.7 จาก 5 ดาว 4.7 (6)
4.4 จาก 5 ดาว 4.4 (7)
5.0 จาก 5 ดาว 5.0 (5)