เผยแพร่สินค้าของคุณ
AI08 - Steam - Architectural Icon 8 Air Curtain
AI08 - Steam - Architectural Icon 8 Air Curtain
AI08 - Steam - Architectural Icon 8 Air Curtain
AI08 - Steam - Architectural Icon 8 Air Curtain
    Berner Air Curtains

    AI08 - Steam - Architectural Icon 8 Air Curtain

    THE ARCHITECTURAL ICON 8 & 10

    Keeping main entrance applications in mind, Berner’s Architectural Air Curtains:

    • Are quiet, technologically advanced, and beautifully designed
    • Meet the vestibule exception in ASHRAE 90.1-2019 and other energy codes
    • Save energy and support healthy, comfortable environments


    Standard Construction

    Choose from ambient, electric, steam or hot water heat

    • Intelliswitch™ digital controller - ten speeds
    • Cabinet: Clear satin anodized aluminum exterior (Optional: Custom Color or Stainless)
    • Wall or Top Mounting
    • High efficiency, low noise articulating Pro-V Nozzle
    • Filter (washable)
    • Parts Warranty: Ambient - Five years; Heated - Two years

    Architectural Icon 8:

    • Single lengths up to 10’
    • 1/5 hp AC motor(s) (optional: EC motor(s))

    Architectural Icon 10:

    • Single lengths up to 12’
    • 1/2 hp AC motor(s) (optional: EC motor(s))


    Installation & Mounting

    Simple to install, operate & maintain

    • No assembly required
    • Wall mounting system included
    • 1/4” threaded inserts for top mounting
    • Bottom access panel for easy access to internal components

    Options for glass transoms:

    • Rear cover for top mounting to conceal fasteners


    Controls

    Factory installed Intelliswitch™ digital controller:

    • LED clock display
    • Low voltage circuit for unit activation (BMS)
    • External thermostat provision
    • Comfort Plus provision
    • RoHS compliant
    • Temperature Probe (heated units only)
    สเปคสินค้าด้านเทคนิค
    • Unique ref.berner-ai08s
    • Product familyAir Curtains
    • กลุ่มผลิตภัณฑ์Architectural Air Curtains
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-06-29
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAluminium
    • วัสดุรองGalvanized steel
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectงานระบบ (HVAC) - ม่านอากาศ
    • IFC classificationAir Terminal
    • รหัส ETIMEC011301
    • ชื่อ ETIMHot water air curtain
    • Uniclass 2015 CodePr_70_60_36_02
    • Uniclass 2015 DescriptionAir curtains
    • CSI MasterFormat 2014 Code23 34 33
    • CSI MasterFormat 2014 TitleAir Curtains
    • OmniClass Number23-33 31 11
    • OmniClass TitleAir Curtains