เผยแพร่สินค้าของคุณ
Flood Tight Floor Hatch – Recessed Floor Door (BA-FTFD)
Flood Tight Floor Hatch – Recessed Floor Door (BA-FTFD)
Flood Tight Floor Hatch – Recessed Floor Door (BA-FTFD)
    Best Access Doors

    Flood Tight Floor Hatch – Recessed Floor Door (BA-FTFD)

    BA-FTFD Flood Tight Floor Hatch

    Enhance your building's utility access points by installing BA-FTFD Flood Tight Floor Hatch by Best Access Doors! This premium floor door provides safe and secure access to mechanical equipment, electrical systems, crawl spaces, and plumbing or HVAC components.

    With anchors welded around the BA-FTFD's frame, installations are simplified with the ability to cast it within concrete and other surfaces in commercial, residential, and industrial settings. 

    This flood-tight floor door features a panel that overlaps its frame and a 3/8" neoprene gasket that will also assist in stopping spills and water overflows in their tracks. 

    This model's ¼" reinforced diamond plate supports a live load of up to 625 psf, equivalent to a 10-foot head of water (downward pressure only), ideal for use in flood-prone areas. 

    Take a Closer Look at BAC-FTFD! 

    • 100% Flood and Odor Resistant: BA-FTFD features 3/8" neoprene gaskets and an overlapping frame, which compresses the gaskets for a highly secure, flush, and completely water and odor-resistant barrier.
    • One-Handed Operation: With a compression-lift-assisted cover door and automatic red vinyl grip hold-open arms, operators can expect hassle-free openings and closings with BA-FTFD. 
    • Durable, Low-Maintenance Composition: BA-FTFD comprises an aluminum door and frame with Type 316 stainless steel hinges and hardware for enhanced resistance against corrosion and wear and tear.
    • Easy, Bolt-In Installations: BA-FTFD features an angle frame with a 4" high horizontal leg, allowing installers to bolt it directly into existing concrete structures for a simplified process. 
    • Reinforced, Load-Bearing Cover: BA-FTFD's lighter weight, ¼" aluminum frame is reinforced to support a live load of up to 625 psf, making it suitable for a range of extended applications. 


    Best Access Doors
    1-888-575-2417
    BestAccessDoors.com
    Sales@BestAccessDoors.com

    We are looking forward to supplying your building project!

    For more product updates, like and follow our social media pages. Check out Best Access Doors on YouTube. You can also find us on Instagram and Twitter @BestAccessDoors

    สเปคสินค้า
    • BA-FTFD Specifications:    

      • Door: ¼" aluminum diamond plate reinforced for live load of 625 pounds/sq. Ft; capable of holding up to 10 ft. Head of water (downward pressure only) 
      • Gaskets: 3/8" neoprene gaskets adhered frame  
      • Opening: Stainless steel compression springs provide lift assistance with red vinyl-grip hold-open arms for an opening to 90 degrees         
      • Door Latch: Type 316 stainless steel pressure lock system and exterior staple for padlock
      • Hinge: Type 316 stainless steel butt hinges with tamper-proof stainless-steel bolts and nuts
      • Material: Aluminum with bituminous coating on exterior frame
    สเปคสินค้าด้านเทคนิค
    • Unique ref.flood-tight-floor-hatch-access-door
    • Product familyFloor Hatch
    • กลุ่มผลิตภัณฑ์Floodtight/Gastight Floor Hatch
    • ประเภทเอกสาร (ข้อมูล)
    • วันที่เผยเเพร่2020-03-01
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAluminium
    • วัสดุรองStainless steel
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - ประตูและบานประตู
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 DescriptionAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27 15
    • OmniClass TitleFloor Hatches