เผยแพร่สินค้าของคุณ
Access Panel - Large Opening with with Plaster Flange (BA-LO1D-PF)
Access Panel - Large Opening with with Plaster Flange (BA-LO1D-PF)
Access Panel - Large Opening with with Plaster Flange (BA-LO1D-PF)
Access Panel - Large Opening with with Plaster Flange (BA-LO1D-PF)
Access Panel - Large Opening with with Plaster Flange (BA-LO1D-PF)
    Best Access Doors

    Access Panel - Large Opening with with Plaster Flange (BA-LO1D-PF)

    BA-LO1D-PF Large Opening Access Door – Plaster Flange

    Introducing the BA-LO1D-PF <Insert Dimensions> Large Opening Access Door - Plaster Flange – your solution to a lasting and secure commercial construction!

    In the realm of access doors, Access Doors Canada goes beyond meeting standards; we exceed them. Proudly featured in the inventory is the BA-LO1D-PF Large Opening Access Panel – Plaster Flange, a powerhouse designed to enhance passage and simplify inspections. For those in search of an expansive solution for walls or ceilings, the ultimate answer lies within the BA-LO1D-PF.

    Take a Closer Look at the LO1D-PF large Opening Access Panel – Plaster Flange:

    • Robust Construction: The LO1D-PF boasts a robust cold-rolled steel construction, ensuring durability and longevity. This access panel is engineered for maximum mileage, making it the preferred choice for both masonry and drywall surfaces.
    • Plaster Bead Flanges
      The inclusion of plaster bead flanges ensures clean-edged, precision installations. The innovative design caters to aesthetic considerations, making the LO1D-PF an ideal choice for those who prioritize both functionality and visual appeal.
    • Versatile Application
      Ideally suited for non-rated walls and ceilings, the LO1D-PF proves its versatility. Whether you're navigating through walls or inspecting ceilings, this access panel is tailored to deliver convenience and reliability.
    • Screwdriver Cam Latch
      Access becomes a breeze with the screwdriver cam latch. The LO1D-PF is designed for easy, hassle-free usage, allowing users to navigate and secure the panel effortlessly.
    • Continuous Piano Hinge
      Durability is a priority with the inclusion of a durable continuous piano hinge. This feature not only ensures long-term performance but also contributes to the overall structural integrity of the access panel.
    • Exposed Flanges for Easy Installations
      The LO1D-PF is equipped with exposed flanges, facilitating easy and hassle-free installations. This feature streamlines the setup process, making it a convenient choice for various applications.
    • Anti-Corrosive Cold Rolled Steel
      The anti-corrosive cold-rolled steel construction of the LO1D-PF adds a layer of protection against environmental elements, ensuring that the access panel maintains its integrity over time.

    Seamless Finish
    The plaster bead flange, once the compound is applied, remains discreetly concealed, contributing to a seamless and polished finish. This attention to detail enhances both the functionality and aesthetic appeal of the LO1D-PF.


    Best Access Doors
    1-888-575-2417
    BestAccessDoors.com
    Sales@BestAccessDoors.com

    We are looking forward to supplying your building project!

    For more product updates, like and follow our social media pages. Check out Best Access Doors on YouTube. You can also find us on Instagram and Twitter @BestAccessDoors

    สเปคสินค้า
    • BA-LO1D-PF Specifications:

      • Installation: Walls and Ceilings
      • Material: 16-gauge cold rolled steel
      • Hinge: Continuous piano hinge
      • Locking Mechanism: Screwdriver-operated cylinder cam latch
      • Flange: 1" exposed flange
      • Frame: 2½ " in depth, made of cold rolled steel
      • Finish: High-quality white powder coat primer
    สเปคสินค้าด้านเทคนิค
    • Unique ref.heavy-duty-access-panel-with-plaster-flange-access-door-drywall
    • Product familyUniversal Access Panel
    • กลุ่มผลิตภัณฑ์Large Opening Access Panel
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2020-02-04
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPowder coated steel
    • วัสดุรองSteel
    • ออกเเบบโดยแคนาดา
    • ผลิตโดยแคนาดา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - ประตูและบานประตู
    • IFC classificationObject
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 DescriptionAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27
    • OmniClass TitleAccess Doors