เผยแพร่สินค้าของคุณ
Hinged Floor Hatch – Recessed for Concrete Floor Door (BA-HFRC-1)
Hinged Floor Hatch – Recessed for Concrete Floor Door (BA-HFRC-1)
    Best Access Doors

    Hinged Floor Hatch – Recessed for Concrete Floor Door (BA-HFRC-1)

    BA-HFRC-1 Hinged Floor Hatch Recessed 1” for Concrete

    Do you require safe and secure access to utilities below ceramic tile or concrete floors? Meet BA-HFRC-1 Hinged Floor Hatch Recessed 1” for Concrete by Best Access Doors! With a convenient 1" recessed door, BAC-HFRC-1 will rest completely concealed within its fitting while readily accepting concrete tiles for an indistinguishable finish.

    BA-HFRC-1 boasts a solid aluminum plate reinforced for a live load of up to 300 pounds per square inch, making it ideal for high-traffic areas and interior and exterior applications.

    BA-HFRC-1 is the perfect solution for access within retail spaces, healthcare facilities, commercial venues, external applications, and industrial and residential areas where professional décor is necessary.

    Get to Know BA-HFRC-1:

    • Perfect for Interior and Exterior Applications: BA-HFRC-1's durable aluminum construction makes it suitable for various applications, including outdoor installations.
    • Live Load Support: This model's aluminum plate is reinforced to support a live load of up to 300 pounds per square foot.
    • Enhanced Safety Features: BA-HFRC-1's welded frame, 1" integral anchor flange, and welded anchor straps equate to a sturdy, reliable, solid unit with excellent load management.
    • Anti-Corrosive Structure: BA-HFRC-1'S robust and durable aluminum construction is enhanced by an aluminum extrusion with a 1-½" drainage coupling system for superior corrosion resistance.
    • Perfect Concealment: BA-HFRC-1's cover, recessed to a depth of 1", accepts ceramic or concrete tiles, ensuring a stealthy and barely noticeable finish.
    • Easy, 90-Degree Opens: A continuous piano hinge facilitates smooth and easy openings to 90 degrees, with lift assistance provided by torsion bars for smooth, hassle-free access and one-handed operation. BA-HFRC-1 also locks in place with red vinyl grip hold-open arms for easy egress with tools or equipment in hand.
    • Flush Finish: BA-HFRC-1 allows you to maintain a smooth unbothered surface with a flush finish and removable outside handle.


    Best Access Doors
    1-888-575-2417
    BestAccessDoors.com
    Sales@BestAccessDoors.com

    We are looking forward to supplying your building project!

    For more product updates, like and follow our social media pages. Check out Best Access Doors on YouTube. You can also find us on Instagram and Twitter @BestAccessDoors

    สเปคสินค้า
    • BA-HFRC-1 Specifications:     

      • Material: Aluminum door and frame  
      • Frame: Angle frame fabricated from aluminum extrusion with 1-½" drainage coupling
      • Hinges: Stainless steel continuous piano hinge
      • Opening: Stainless steel open compression springs for lift assistance (Note: Hold open arms with red vinyl grip included for one-handed operation)
      • Lock and Latch: Stainless steel slam lock with fixed inside handle; removable outside handle with threaded plug  
      • Finish: Mill finish with bituminous coating applied to frame exterior 
    สเปคสินค้าด้านเทคนิค
    • Unique ref.hinged-floor-hatch-recessed-for-concrete
    • Product familyFloor Hatch
    • กลุ่มผลิตภัณฑ์Recessed Floor Hatch
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2020-03-01
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAluminium
    • วัสดุรองAluminium
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - ประตูและบานประตู
    • IFC classificationObject
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 DescriptionAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27
    • OmniClass TitleAccess Doors

    พื้นที่การขาย

    ยุโรป เอเชีย อเมริกาเหนือ แอฟริกา อเมริกาใต้ โอเชียเนีย