เผยแพร่สินค้าของคุณ
Hinged Floor Hatch – Recessed for Vinyl Tile/Carpet Floor Door (BA-HFR-18)
Hinged Floor Hatch – Recessed for Vinyl Tile/Carpet Floor Door (BA-HFR-18)
Hinged Floor Hatch – Recessed for Vinyl Tile/Carpet Floor Door (BA-HFR-18)
    Best Access Doors

    Hinged Floor Hatch – Recessed for Vinyl Tile/Carpet Floor Door (BA-HFR-18)

    BA-HFR-18 Hinged Floor Hatch 1/8” Recessed for Vinyl Tile/Carpet

    Are you searching for a reliable and secure means of accessing utilities beneath vinyl tile or carpeted floors? Introducing the BA-HFR-18, a hinged floor hatch measuring and designed with a 1/8" recess specifically for vinyl tile/carpet applications from Access Doors Canada.

    Featuring a conveniently recessed door, the BA-HFR-18 remains completely concealed within its frame while easily accommodating carpet or vinyl inserts. Constructed with a sturdy aluminum plate, the HFR-18 can withstand a live load of up to 150 pounds per square inch, making it an ideal solution for high-traffic areas.

    Why You Should Choose the BA-HFR-18:

    • Suitable for Indoors and Outdoors: BA-HFR-18's strong aluminum build works well in various settings, including outdoor installations.
    • Handles Heavy Loads: This model's aluminum plate can support a live load of up to 150 pounds per square foot.
    • Safety Features: BA-HFR-18 comes with a welded frame, a 1" integral anchor flange, and welded anchor straps, ensuring a sturdy and reliable unit with excellent load management.
    • Concealed Design: The recessed cover of BA-HFR-18, accepting carpet or vinyl tiles, provides a subtle and inconspicuous finish.
    • Easy Openings: With extruded pivoting hinges and torsion bars for lift assistance, BA-HFR-18 opens smoothly to 90 degrees. It also locks securely in place with red vinyl grip hold-open arms.
    • Sleek Finish: BA-HFR-18 allows you to maintain a smooth surface with a flush finish and a removable outside handle.
    • Versatile Access Solution: BA-HFR-18 is an ideal choice for accessing spaces in offices, data centers, commercial venues, outdoors, and other areas where a professional look is essential!

    Best Access Doors
    1-888-575-2417
    BestAccessDoors.com
    Sales@BestAccessDoors.com

    We are looking forward to supplying your building project!

    For more product updates, like and follow our social media pages. Check out Best Access Doors on YouTube. You can also find us on Instagram and Twitter @BestAccessDoors

    สเปคสินค้า
    • BA-HFR-18 Specifications:

      • Material:The door and frame are constructed from aluminum.
      • Frame: The angle frame is crafted from aluminum extrusion, featuring a 1" anchor flange on three sides and welded anchor straps on the hinge side.
      • Hinges:Extruded aluminum hinges, welded to the panel's side with pivot-on stainless steel pins. Note: Includes hold open arms with a red vinyl grip.
      • Lock and Latch: Equipped with a stainless steel slam lock featuring a fixed inside handle, along with a removable outside handle and threaded plug.
      • Finish: Comes in a mill finish with a bituminous coating applied to the frame's exterior.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.hinged-floor-hatch-recessed-for-vinyl-tile-carpet-access-door
    • Product familyFloor Hatch
    • กลุ่มผลิตภัณฑ์Recessed Floor Hatch
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2020-03-01
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAluminium
    • วัสดุรองAluminium
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - ประตูและบานประตู
    • IFC classificationObject
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 DescriptionAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27
    • OmniClass TitleAccess Doors