เผยแพร่สินค้าของคุณ
Access Panel - Drywall Inlay with Fully Detachable Hatch, INVISA HATCH™ (BA-IVH)
Access Panel - Drywall Inlay with Fully Detachable Hatch, INVISA HATCH™ (BA-IVH)
Access Panel - Drywall Inlay with Fully Detachable Hatch, INVISA HATCH™ (BA-IVH)
Access Panel - Drywall Inlay with Fully Detachable Hatch, INVISA HATCH™ (BA-IVH)
Access Panel - Drywall Inlay with Fully Detachable Hatch, INVISA HATCH™ (BA-IVH)
Access Panel - Drywall Inlay with Fully Detachable Hatch, INVISA HATCH™ (BA-IVH)
Access Panel - Drywall Inlay with Fully Detachable Hatch, INVISA HATCH™ (BA-IVH)
Access Panel - Drywall Inlay with Fully Detachable Hatch, INVISA HATCH™ (BA-IVH)
    Best Access Doors

    Access Panel - Drywall Inlay with Fully Detachable Hatch, INVISA HATCH™ (BA-IVH)

    BA-IVH Invisa Hatch™ Drywall Inlay Fully Detachable

    Maintain highly discreet access to non-rated walls and ceilings with the addition of BA-IVH Invisa Hatch™ Drywall Inlay Fully Detachable by Best Access Doors. Not only does BA-IVH provide quick and easy access to utilities with a push-to-latch mechanism, but it does so with complete precision for a barely noticeable finish.

    BA-IVH is perfect for inclusion in non-rated walls and ceilings, with a featherlight aluminum design, which you can easily fit and install. With its removable panel door, this model offers you comfortable access in applications where space is limited, or a greater inspection point is required.

    Why Choose BA-IVH?

    • Well-Built Structure: BA-IVH comprises aluminum with its inner and outer frame welded together for a robust and durable structure. Best Access Doors has constructed BA-IVH to provide maximum value without extensive maintenance.
    • Exceptional Versatility: Best Access Doors has produced BA-IVH to accommodate both ½" and 5/8" drywall inserts, making it the ideal choice where discreet access is a requirement.
    • Drywall Inlay Panel: BA-IVH is built for stealth, as its frame, latch, and hinges remain concealed once installed, leaving a mere 1/16" exposed on all sides.
    • Detachable Door: Operators will enjoy maximum clearance for installations, inspections, and repairs with BA-IVH's completely removable panel door.
    • Highly Secure: BA-IVH guarantees a streamlined process with a push-to-latch mechanism. However, rest assured that it will remain securely closed with models over 12" featuring a safety system to prevent accidental openings.

    Note: Safety system must be re-secured after each use.

    Standard IVH models feature a simple push-to-latch mechanism; however, Best Access Doors offers several alternatives, such as a;

    • Round cylinder lock and key
    • Screwdriver-operated 4-square cam latch
    • Hex head cam latch
    • Small hex head cam latch
    • Screwdriver-operated cam latch
    • Small screwdriver-operated cam latch


    Best Access Doors
    1-888-575-2417
    BestAccessDoors.com
    Sales@BestAccessDoors.com

    We are looking forward to supplying your building project!

    For more product updates, like and follow our social media pages. Check out Best Access Doors on YouTube. You can also find us on Instagram and Twitter @BestAccessDoors

    สเปคสินค้า
    • BA-IVH Specifications:

      • Material: High-grade aluminum
      • Hinge: Fixed, non-removable hinge
      • Flange: 2" exposed flange, made of hot-rolled stamped steel
      • Locking Mechanism: Concealed push-to-latch mechanism
      • Packaging: Individually wrapped, 1 per box
    สเปคสินค้าด้านเทคนิค
    • Unique ref.invisahatch-drywall-inlay-with-fully-detachable-hatch
    • Product familyUniversal Access Panel
    • กลุ่มผลิตภัณฑ์General Purpose Access Panel
    • ประเภทเอกสาร (ข้อมูล)
    • วันที่เผยเเพร่2020-03-09
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAluminium
    • วัสดุรองAluminium
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - ประตูและบานประตู
    • IFC classificationObject
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 DescriptionAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27
    • OmniClass TitleAccess Doors