เผยแพร่สินค้าของคุณ
Access Panel - Large Opening Double Leaf (BA-LO2D)
Access Panel - Large Opening Double Leaf (BA-LO2D)
Access Panel - Large Opening Double Leaf (BA-LO2D)
Access Panel - Large Opening Double Leaf (BA-LO2D)
    Best Access Doors

    Access Panel - Large Opening Double Leaf (BA-LO2D)

    BA-LO2D Large Opening Double Leaf Access Panel 

    Although we carry a range of access doors in smaller sizes, contractors and architects alike are pleased to discover that we have more than standard sizes! BA-LO2D Large Opening Double Leaf Access Panel, designed by Best Access Doors, is a reliable unit that gives you expanded access to oversized openings in non-rated walls or ceilings. BA-LO2D is ideal for expansive applications, allowing a generous amount of clearance space to transport or inspect.

    As a heavy-duty access door, BA-LO2D is built tough, offering a range of applications within masonry or drywall surfaces. From crawlspace portals to entry points for extra storage compartments and everything in between, the BA-LO2D allows for comfortable and convenient access. Your maintenance personnel will thank you with more thorough inspections!

    Experience From the Joys of More Clearance Space:

    • Double Leaf Design: This model provides you with even more breathing room, with a highly convenient and accessible double-leaf design.
    • Allows for Comfortable Access: The BA-LO2D is ideal for larger openings requiring more space for comfortable entry. This access door maximizes your ability to inspect internal components with the inclusion of a continuous piano hinge for full extension.
    • Rust-Proof and Durable: Best Access Doors manufactures the BA-LO2D from cold rolled steel for an anti-corrosive, reliable, and dependable access door.
    • Secure Installation: The BA-LO2D exposed flange is perfect for framing rough and uneven openings for a more refined and professional look. Once installed, BA-LO2D will be securely locked and in place!
    • LEED V4 Certified: This access panel contributes to LEED credits to pass building inspections and maintain eligibility for tax benefits.

    With a solid 16-gauge cold rolled steel construction, BA-LO2D's continuous piano hinge is perfect for high-traffic inspection areas subject to frequent use. It's built for regular wear and tear and resists rust and corrosion.

    BA-LO2D comes with two screwdriver-operated locks to ensure that the door remains securely fastened, with the capability for quick, hassle-free access when needed. For alternative options, Best Access Doors offers;

    • Key-operated cylinder cam latch
    • Handle-operated cam latch
    • Mortise preparation for cylinder (cylinder optional)
    • Mortise deadbolts lock double-leaf

    Each BA-LO2D comes out of the box, ready for immediate installation with a high-quality white powder coat primer that will blend with existing drywall structures. However, you can customize this panel to suit your needs using paint or wallpaper for a perfect finish!


    Best Access Doors
    1-888-575-2417
    BestAccessDoors.com
    Sales@BestAccessDoors.com

    We are looking forward to supplying your building project!

    For more product updates, like and follow our social media pages. Check out Best Access Doors on YouTube. You can also find us on Instagram and Twitter @BestAccessDoors

    สเปคสินค้า
    • BA-LO2D Specifications:

      • Material: 16-gauge cold rolled frame and door
      • Hinge: Continuous piano hinge
      • Locking Mechanism: Screwdriver-operated slam latch
      • Flange: 22-gauge galvanized steel 2-¾" drywall bead flange
      • Frame: 2-½" in depth made of cold rolled steel
      • Rough Opening: Door sizes + ¼" + 6 mm
      • Finish: High-quality white powder coat primer
      • Packaging: Individually wrapped, 1 door per box
    สเปคสินค้าด้านเทคนิค
    • Unique ref.large-opening-double-leaf-access-panel-access-door-drywall
    • Product familyUniversal Access Panel
    • กลุ่มผลิตภัณฑ์Large Opening Access Panel
    • ประเภทวัสดุก่อสร้าง
    • วันที่เผยเเพร่2020-01-16
    • หมายเลขฉบับ1
    • ความลึก (มิลลิเมตร)2.5
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPowder coated steel
    • วัสดุรองSteel
    • ออกเเบบโดยแคนาดา
    • ผลิตโดยแคนาดา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - ประตูและบานประตู
    • IFC classificationObject
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 DescriptionAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 16
    • CSI MasterFormat 2014 TitleAccess Panels and Frames
    • OmniClass Number23-17 11 29
    • OmniClass TitleAccess Panels