เผยแพร่สินค้าของคุณ
Access Panel - Medium Security (BA-MSD)
Access Panel - Medium Security (BA-MSD)
Access Panel - Medium Security (BA-MSD)
Access Panel - Medium Security (BA-MSD)
Access Panel - Medium Security (BA-MSD)
    Best Access Doors

    Access Panel - Medium Security (BA-MSD)

    BA-MSD Medium Security Drywall Access Panel

    The BA-MSD Medium Security Drywall Access Panel enhances security and accessibility in various commercial construction environments. This access panel integrates seamlessly into drywall installations, ideal for institutions requiring medium-level security measures, such as schools, hospitals, and commercial buildings.

    Why Choose BA-MSD Medium Security Drywall Access Panel?

    • Enhanced Security: Designed with a focus on security without compromising ease of access. Heavy gauge galvannealed steel in its construction ensures a robust barrier against unauthorized entry.
    • Durability: The panel's anti-corrosive properties ensure long-lasting performance even in environments prone to moisture and corrosion.
    • Versatile Installation Options: With various sizes available​ the BA-MSD can be installed in multiple locations, making it suitable for a wide range of applications.
    • Ease of Use: Despite its secure construction, the panel features mechanisms that allow for easy operation by authorized personnel, ensuring that access is not hindered when necessary.
    • Aesthetic Integration: Its design allows for flush installation with the surrounding drywall, ensuring that security measures do not compromise the space's aesthetic appeal.


    Best Access Doors
    1-888-575-2417
    BestAccessDoors.com
    Sales@BestAccessDoors.com

    We are looking forward to supplying your building project!

    For more product updates, like and follow our social media pages. Check out Best Access Doors on YouTube. You can also find us on Instagram and Twitter @BestAccessDoors

    สเปคสินค้า
    • BA-MSD Specifications:

      • Material: 14-gauge galvanneal steel
      • Hinge: Continuous piano hinge. Hinge location: Hinges must be located on the second dimension (height).
      • Locking mechanism: Key-operated cylinder cam latch with 2 keys per lock
      • Flange: 1" exposed flange
      • Frame: 1½ " in depth, made galvanized steel
      • Rough opening: Door sizes + ¼" or + 6mm
      • Finish: High-quality white powder coat primer
      • Packaging: Individually wrapped, 1 door per box
    สเปคสินค้าด้านเทคนิค
    • Unique ref.medium-security-access-panel-access-door-drywall
    • Product familyUniversal Access Panel
    • กลุ่มผลิตภัณฑ์Security Access Panel
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2020-02-04
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPowder coated steel
    • วัสดุรองSteel
    • ออกเเบบโดยแคนาดา
    • ผลิตโดยแคนาดา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - ประตูและบานประตู
    • IFC classificationObject
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 DescriptionAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27
    • OmniClass TitleAccess Doors