เผยแพร่สินค้าของคุณ
Removable Flush Access Panel with Hidden Flange (BA-RHF)
Removable Flush Access Panel with Hidden Flange (BA-RHF)
Removable Flush Access Panel with Hidden Flange (BA-RHF)
    Best Access Doors

    Removable Flush Access Panel with Hidden Flange (BA-RHF)

    BA-RHF Removable Access Panel with Hidden Flange

    As a universal access panel, BA-RHF Removable Access Panel with Hidden Flange is ideal for multiple non-rated applications, providing tremendous value to construction professionals. Whether you are a plumbing expert, veteran contractor, HVAC specialist, or master electrician, this universal access panel unifies all professions with its utility and suitability for various applications within non-rated drywall and masonry structures.

    BA-RHF is the perfect solution for covering unsightly internal components that deviate from the craftsmanship and décor of your projects. This convenient access panel perfectly suits cramped and confined areas where hinged doors are not an option.

    The flat face of this flush access panel features no hinges or latches, so you can maintain an unobstructed wall or ceiling surface for a finish as smooth as glass!

    What Makes BAC-RHF Perfect for Your Next Project?

    • Space Saving Design: BA-RHF features a removable door perfect for confined spaces and areas where it is impossible to extend a regular, hinged panel door fully.
    • Contemporary Aesthetics: This access panel maintains a modern, elegant look with beveled edges and a hidden, concealed flange for a clean, flush finish.
    • Keyless Access: BA-RHF utilizes a two-screwdriver cam latching system instead of a key or key/tool-operated mechanism, meaning you won't have to keep track of keys to maintain access.
    • Durable Construction: BA-RHF comprises 16-gauge steel, ideal for a strong, robust, and reliable access panel!
    • Installs Within Minutes: The BA-RHF has a hidden flange of 1-½” for easy fitting and placement for installations within minutes!

    Removable access panels provide a significant advantage to installers. Their concealed hinge or hinge-free design eliminates the need to consider the unit's opening radius, which is ideal for confined areas with limited space. With tapered, beveled edges, the panel door is easily handled and removable, with concealed latches for easy replacement once the job is complete.

    The BA-RHF comes out of the box ready for use, with a high-quality white powder coat primer that blends in perfectly with gypsum board ceilings and walls. However, you can easily paint and texture its panel door to achieve a top-notch, highly aesthetic finish!

    Best Access Doors
    1-888-575-2417
    BestAccessDoors.com
    Sales@BestAccessDoors.com

    We are looking forward to supplying your building project!

    For more product updates, like and follow our social media pages. Check out Best Access Doors on YouTube. You can also find us on Instagram and Twitter @BestAccessDoors

    สเปคสินค้า
    • BA-RHF Specifications:

      • Material: 16-gauge cold rolled steel frame and door
      • Hinge: Hinge-free design
      • Locking Mechanism: Screwdriver-operated cam latch
      • Flange: Hidden flange
      • Finish: High-quality white powder coat primer
      • Packaging: Individually wrapped, 1 door per box
    สเปคสินค้าด้านเทคนิค
    • Unique ref.removable-access-panel-with-hidden-flange-drywall
    • Product familyUniversal Access Panel
    • กลุ่มผลิตภัณฑ์General Purpose Access Panel
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2020-02-04
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPowder coated steel
    • วัสดุรองSteel
    • ออกเเบบโดยแคนาดา
    • ผลิตโดยแคนาดา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - ประตูและบานประตู
    • IFC classificationObject
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 DescriptionAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27
    • OmniClass TitleAccess Doors