เผยแพร่สินค้าของคุณ
Floor Hatch – Removable Diamond Plated Floor Door (BA-RFD)
Floor Hatch – Removable Diamond Plated Floor Door (BA-RFD)
    Best Access Doors

    Floor Hatch – Removable Diamond Plated Floor Door (BA-RFD)

    BA-RFD Removable Diamond Plated Floor Hatch

    Maintain a higher safety standard without compromising on ease of access with the addition of a BA-RFD Removable Diamond Plated Floor Hatch by Best Access Doors. BA-RFD facilitates thorough inspections with a removable cover, which provides operators with a broader, more complete field of view.

    Non-hinged floor hatches such as BA-RFD enhance workplace safety with a flush-to-surface finish, eliminating the possibility of trips, or snags. With a diamond-treaded plate, workers are able to maintain secure footing, even in damp, moist, or wet conditions.

    This load-bearing floor hatch is reinforced to support a live load of up to 150 pounds per square foot, making it the ideal addition to work environments with heavy foot traffic. With its angled frame, BA-RFD's design casts easily into concrete with a hassle-free process and a design that eliminates the need for excessive maintenance and upkeep.

    Get to Know BA-RFD:

    • Provides More Room: BA-RFD's non-hinged panel is ideal for spaces where a hinged alternative with an extendable, hinged door is not viable. With a completely removable cover, BA-RFD allows more thorough inspections, with more room to transport tools and materials without a hinged door getting in the way.
    • Assures Safe Footing: BA-RFD is ideally suited for busy workplaces, with a reinforced cover capable of supporting a live load of up to 150 pounds per square foot. With its diamond-plated cover, this model provides secure and assured footing.
    • Built for Strength: BA-RFD's anti-corrosive aluminum composition is reinforced with an angled frame to withstand stress from impact and installation.
    • Resists Corrosion: BA-RFD comprises an aluminum frame and cover for exceptional durability against wear and tear and corrosion.


    Best Access Doors
    1-888-575-2417
    BestAccessDoors.com
    Sales@BestAccessDoors.com

    We are looking forward to supplying your building project!

    For more product updates, like and follow our social media pages. Check out Best Access Doors on YouTube. You can also find us on Instagram and Twitter @BestAccessDoors

    สเปคสินค้า
    • BA-RFD Specifications:

      • Material: Aluminum door and frame
      • Door: ¼" aluminum diamond plate reinforced for live load of 150 pounds per square foot
      • Frame: 1" x 1" angle frame fabricated from aluminum, designed to be cast into concrete
      • Opening: Door panel removable by screws
      • Finish: Mill-finished aluminum
    สเปคสินค้าด้านเทคนิค
    • Unique ref.removable-diamond-plated-floor-hatch-access-door
    • Product familyFloor Hatch
    • กลุ่มผลิตภัณฑ์Removable Floor Hatch
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2020-03-01
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAluminium
    • วัสดุรองAluminium
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - ประตูและบานประตู
    • IFC classificationObject
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 DescriptionAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27
    • OmniClass TitleAccess Doors