เผยแพร่สินค้าของคุณ
Universal Access Panel - Stainless Steel (BA-UAP-SS)
Universal Access Panel - Stainless Steel (BA-UAP-SS)
Universal Access Panel - Stainless Steel (BA-UAP-SS)
Universal Access Panel - Stainless Steel (BA-UAP-SS)
Universal Access Panel - Stainless Steel (BA-UAP-SS)
Universal Access Panel - Stainless Steel (BA-UAP-SS)
Universal Access Panel - Stainless Steel (BA-UAP-SS)
    Best Access Doors

    Universal Access Panel - Stainless Steel (BA-UAP-SS)

    BA-UAP-SS Universal Access Panel in Stainless Steel

    Commercial spaces need easy-to-install access panels that balance functionality and aesthetics, allowing quick maintenance and repairs without disrupting daily operations. These panels maintain a polished appearance, ensuring a professional and aesthetically pleasing environment for customers and employees. The BA-UAP-SS Universal Access Panel in Stainless Steel minimizes downtime during installation, especially in high-traffic areas, and reduces labor costs due to minimal tools and quicker completion.

    The BA-UAP-SS is a premium commercial access panel made from 16-gauge 304 stainless steel. Its sleek design complements various commercial styles and offers superior strength. The panel's flush design and easy access through a screwdriver-operated cam latch make it easy to install. It's also LEED v4 compliant, making it a valuable choice for green building certification projects.

    Why Should You Use the BA-UAP-SS?

    • Elevates Aesthetics and Functionality: It balances functionality with a sleek, stainless-steel design that integrates seamlessly into walls and ceilings. This avoids bulky protrusions that can disrupt the overall design of your commercial space.
    • Effortless Access and Installation: The BA-UAP-SS prioritizes ease of use. A simple screwdriver-operated latch and a cleverly concealed hinge make installation and access a breeze. This saves you time and labor costs compared to more complex access panels.
    • Built to Last: Made from high-quality 16-gauge 304 stainless steel, the BA-UAP-SS offers superior durability and resilience, ensuring long-lasting performance in demanding commercial environments.
    • Sustainable Choice: This access panel is LEED v4 compliant, which can contribute to your project achieving green building certifications. This is a growing priority for many businesses seeking sustainable construction practices.
    • Versatility for Various Applications: The BA-UAP-SS suits various commercial settings, from offices and retail stores to restaurants and lobbies. Its sleek design and ease of use make it a well-rounded solution for various access needs.

    The BA-UAP-SS seamlessly integrates into your walls and ceilings with its flush design and 1" flange, preserving the clean lines of your commercial space. Effortless access is ensured with a user-friendly screwdriver latch, while the cleverly concealed hinge streamlines installation. Furthermore, the BA-UAP-SS is LEED v4 compliant, signifying its commitment to environmentally responsible construction.

    Don't settle for access panels that compromise aesthetics, functionality, or ease of use. Choose the BA-UAP-SS and elevate your commercial project with a solution that offers the best of all worlds.


    Best Access Doors
    1-888-575-2417
    BestAccessDoors.com
    Sales@BestAccessDoors.com

    We are looking forward to supplying your building project!

    For more product updates, like and follow our social media pages. Check out Best Access Doors on YouTube. You can also find us on Instagram and Twitter @BestAccessDoors

    สเปคสินค้า
    • BA-UAP-SS Specifications:

      • Material: 16-gauge 304 stainless steel
      • Hinge: Concealed pin hinge (continuous piano hinge for doors over 24" in height or width)
      • Lock/Latch: Standard: Screwdriver-operated cam latch (Optional: Key-operated cylinder cam latch, hex head cam latch, pinned hex head cam latch, handle-operated cam latch, mortise preparation for cylinder)
      • Finish: High-quality white powder coat primer
      • Flange: 1” exposed flange
      • Packaging: Individually wrapped, 1 per box
      • Other Features: LEED v4 compliant
      • Applications: Non-rated walls and ceilings in commercial spaces


      LEED V4 Compliant: This access door can contribute directly to a project's ability to achieve LEED certification!

      USA

      • LEED-NC New Construction & Major Renovations
      • LEED for Schools
      • LEED-CI Commercial Interiors

      CANADA

      • LEED Canada-NC New Construction & Major Renovations
      • LEED Canada-CI Commercial Interiors

    สเปคสินค้าด้านเทคนิค
    • Unique ref.universal-access-panel-in-stainless-steel-access-door-drywall
    • Product familyUniversal Access Panel
    • กลุ่มผลิตภัณฑ์General Purpose Access Panel
    • ประเภทวัสดุก่อสร้าง
    • วันที่เผยเเพร่2020-01-16
    • หมายเลขฉบับ1
    • ความลึก (มิลลิเมตร)1.5
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักStainless steel
    • วัสดุรองSteel
    • ออกเเบบโดยแคนาดา
    • ผลิตโดยแคนาดา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - ประตูและบานประตู
    • IFC classificationObject
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 DescriptionAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27
    • OmniClass TitleAccess Doors