เผยแพร่สินค้าของคุณ
Universal Access Panel - Mud In Flange for Drywall (BA-UAP-DF)
Universal Access Panel - Mud In Flange for Drywall (BA-UAP-DF)
Universal Access Panel - Mud In Flange for Drywall (BA-UAP-DF)
Universal Access Panel - Mud In Flange for Drywall (BA-UAP-DF)
Universal Access Panel - Mud In Flange for Drywall (BA-UAP-DF)
Universal Access Panel - Mud In Flange for Drywall (BA-UAP-DF)
Universal Access Panel - Mud In Flange for Drywall (BA-UAP-DF)
    Best Access Doors

    Universal Access Panel - Mud In Flange for Drywall (BA-UAP-DF)

    BA-UAP-DF Flush Universal Access Door with Flange

    A sturdy and versatile access solution is crucial for commercial and residential settings. It ensures the integrity and security of building infrastructure by providing reliable access to essential components. The BA-UAP-DF Flush Universal Access Door with Flange offers flexibility in installation across different surfaces and environments, facilitating seamless integration into architectural designs.

    In commercial settings, it minimizes downtime and ensures uninterrupted business activities. In residential settings, it provides homeowners with peace of mind and enhances the aesthetic appeal of their spaces.

    The BA-UAP-DF is a versatile access door designed for commercial and residential settings. Its sturdy construction ensures reliable performance and seamless integration into surfaces. Its sleek aesthetic complements the interiors and offers convenient maintenance access. It is made from 16-gauge cold rolled steel and features a high-quality powder coat primer finish. Various lock/latch options and materials further enhance its versatility.

    Why Should You Use the BA-UAP-DF?

    • Durability: The BA-UAP-DF has a 16-gauge cold-rolled steel construction, ensuring robustness and longevity. Its sturdy build can withstand the rigors of frequent use and provide reliable access for years to come.
    • Versatility: This access door is designed for multipurpose use, making it suitable for various applications in both commercial and residential settings. Its flush installation capability allows for seamless integration into different surfaces, enhancing aesthetics and security.
    • Convenience: With a screwdriver-operated cam latch, the BA-UAP-DF offers easy and hassle-free access to routine maintenance tasks. This simplifies operations and reduces downtime, contributing to overall efficiency and productivity.
    • Professional Aesthetic: Featuring rounded mitered corners and a concealed pin hinge, the BA-UAP-DF exudes a sleek and professional aesthetic that enhances the overall appearance of any interior or architectural design.
    • Customization Options: With various lock/latch options and materials, you can customize the BA-UAP-DF to meet specific project requirements. This flexibility ensures the access solution aligns perfectly with your project needs and preferences.

    The BA-UAP-DF is a pinnacle of durability, versatility, and functionality of access solutions. Crafted from robust 16-gauge cold rolled steel and boasting a sleek design with hidden pin hinges and screwdriver-operated cam latches, it ensures both reliability and convenience in accessing critical components. With options for customization and a professional-grade finish, the BA-UAP-DF seamlessly integrates into various environments, enhancing aesthetics and security.

    Best Access Doors
    1-888-575-2417
    BestAccessDoors.com
    Sales@BestAccessDoors.com

    We are looking forward to supplying your building project!

    For more product updates, like and follow our social media pages. Check out Best Access Doors on YouTube. You can also find us on Instagram and Twitter @BestAccessDoors

    สเปคสินค้า
    • BA-UAP-DF Specifications:

      • Material: 16-gauge cold rolled steel (optional stainless steel 304 #4 (brushed finish))
      • Hinge: Hidden pin hinge (continuous piano type for doors over 24” in height or width)
      • Lock/Latch: Screwdriver-operated cam latch (options available for key-operated cylinder, hex head, pinned hex head, and handle-operated cam latch)
      • Finish: High-quality white powder coat primer
      • Packaging: Individually wrapped, 1 per box
      • GYP: Drywall corner beads flange
      • Gasketing: Neoprene gasket
    สเปคสินค้าด้านเทคนิค
    • Unique ref.universal-access-panel-with-mud-in-flange
    • Product familyUniversal Access Panel
    • กลุ่มผลิตภัณฑ์General Purpose Access Panel
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2020-02-04
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPowder coated steel
    • วัสดุรองSteel
    • ออกเเบบโดยแคนาดา
    • ผลิตโดยแคนาดา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - ประตูและบานประตู
    • IFC classificationObject
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 DescriptionAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27
    • OmniClass TitleAccess Doors