เผยแพร่สินค้าของคุณ
Universal Access Panel - Plaster Flange (BA-UAP-PF)
Universal Access Panel - Plaster Flange (BA-UAP-PF)
Universal Access Panel - Plaster Flange (BA-UAP-PF)
Universal Access Panel - Plaster Flange (BA-UAP-PF)
Universal Access Panel - Plaster Flange (BA-UAP-PF)
    Best Access Doors

    Universal Access Panel - Plaster Flange (BA-UAP-PF)

    BA-UAP-PF Universal Access Panel with Plaster Flange

    Universal access panels such as the BA-UAP-PF Universal Access Panel with Plaster Flange offer you a range of applications throughout your non-rated masonry and gypsum drywall structures. This hinged access door offers incredible versatility as a ceiling or wall panel cover, making it the ideal remedy for unsightly exposed utilities.

    With hassle-free, user-friendly design, BA-UAP-PF grants easy access to internal components, a beautiful modern design for easy integration with your décor, and unlimited non-rated applications. BA-UAP-PF offers incredible value to HVAC specialists, plumbing professionals, maintenance personnel, and commercial contractors!

    Take a Closer Look at BA-UAP-PF:

    • Simplifies Your Installation Process: BA-UAP-PF's exposed flanges are perforated (beaded) to accept tape and drywall plaster for easier adhesion, precision placement, and a polished finish.
    • Cold Rolled Construction: This panel door comprises cold rolled steel for an uncompromising, rust-proof fit within your non-rated masonry and drywall surfaces.
    • Dependable and Durable: BA-UAP-PF is crafted of durable 16-gauge steel, which is resistant to rust, corrosion, and moisture.
    • Flush Mounted: Installing the BA-UAP-PF throughout your non-rated surfaces allows a smooth and unbothered surface due to the unit's flush-mounted installation for a stealthy and hardly noticeable finish.
    • LEED V4 Certified: This access door will contribute to your project's ability to achieve LEED v4 certification while contributing to more significant tax benefits.

    Where restricted access to internal components is necessary, you can substitute BAC-UAP-PF's standard screwdriver-operated cam latch for a;

    • Key-operated cylinder cam latch
    • Handle-operated cam latch
    • Mortise preparation for cylinder
    • Hex head slam latch
    • Mortise deadbolt lock

    This access door's robust 16-gauge cold-rolled steel construction will hold up against harsh conditions, including areas where moisture is an issue.

    This product comes out of the box ready for installation with a high-quality white powder coat primer that you can easily paint or texture over, beautifully adapting to its surroundings.

    Best Access Doors
    1-888-575-2417
    BestAccessDoors.com
    Sales@BestAccessDoors.com

    We are looking forward to supplying your building project!

    For more product updates, like and follow our social media pages. Check out Best Access Doors on YouTube. You can also find us on Instagram and Twitter @BestAccessDoors

    สเปคสินค้า
    • BA-UAP-PF Specifications:

      • Material: 16-gauge cold rolled steel frame and door
      • Hinge: Pin hinge (Note: Models greater than 24" in height or width equipped with continuous piano hinge)
      • Locking Mechanism: Screwdriver-operated cam latch
      • Flange: Exposed, beaded flange
      • Finish: High-quality white powder coat primer
      • Packaging: Individually wrapped, 1 door per box
    สเปคสินค้าด้านเทคนิค
    • Unique ref.universal-access-panel-with-plaster-flange
    • Product familyUniversal Access Panel
    • กลุ่มผลิตภัณฑ์General Purpose Access Panel
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2020-02-04
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPowder coated steel
    • วัสดุรองSteel
    • ออกเเบบโดยแคนาดา
    • ผลิตโดยแคนาดา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - ประตูและบานประตู
    • IFC classificationObject
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 DescriptionAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27
    • OmniClass TitleAccess Doors