เผยแพร่สินค้าของคุณ
Desono™ DX-IC8 Two-Way 8-Inch High Output Ceiling Mount Loudspeaker
Biamp

Desono™ DX-IC8 Two-Way 8-Inch High Output Ceiling Mount Loudspeaker

The Desono DX-IC8 rewrites the cost-to-performance equation for high-end ceiling loudspeakers. Able to fulfill a wide variety of needs, the DX-IC8 exceeds the performance of competing high-ceiling models. Foreground music, high-level paging, and augmentation of large music systems as a delay or fill speaker in ancillary zones are all within the capability of this versatile performer. It is ideal for high ceiling applications.

Uniform voicing among the Desono DX product family makes for an easy match to the other models in the series, while a host of design innovations set the DX-IC8 apart from other products in its size and price range. Featuring a genuine coaxial design with separate magnets for the LF and HF drivers, the DX-IC8 exhibits reduced distortion and industry-leading sensitivity permitting 3 dB to 6 dB greater output level, while requiring half the amplification power of competing products.

สเปคสินค้า
  • Keywords: desono, dx-ic8, dx ic8, dxic8, ic8, dx series, dx-series, indoor, high pass filter, 8-inch, 8 inch, 8inch, 70v, 100v, 70/100, ceiling mount, ceiling, mount, loudspeaker, loud speaker, passive, large conference room, conference room, house of worship, theater, sports facility, health club, convention center, auditorium, mall, airport, black, white, audio, sound, sound system, low impedance, presentation space, conical, high output, 8',

สเปคสินค้าด้านเทคนิค
  • Unique ref.dx-ic8_desono-ceiling
  • Product familyDesono
  • กลุ่มผลิตภัณฑ์Desono Ceiling
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2023-05-23
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectไฟฟ้า - เสียง
  • IFC classificationObject
  • รหัส ETIMEC000682
  • ชื่อ ETIMLoudspeaker set
  • UNSPSC nameAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers