เผยแพร่สินค้าของคุณ
Desono™ MASK8F Two-Way 8-Inch Surface Mount Loudspeaker
Desono™ MASK8F Two-Way 8-Inch Surface Mount Loudspeaker
    Biamp

    Desono™ MASK8F Two-Way 8-Inch Surface Mount Loudspeaker

    The MASK8F is a robust 8” two-way full range low impedance loudspeaker with timeless design suited for background music up to ‘dance level’ music. This wooden cabinet loudspeaker is especially designed to produce a full hi-fi sound at a higher power level without using a subwoofer.

    MASK8F has a very powerful 8” coated paper cone woofer. Together with the Ferro-fluid cooled silk dome tweeter on a Waveguide horn, this results in a high SPL, an ultra-low distortion and a sound that comes close to studio monitor quality. The built-in Auto-Reset 2-step Protection Guard together with the quality components makes MASK8F a fail-safe loudspeaker, even at high power loads! After mounting the bracket on the wall, the sleeve in the bracket makes it quite easy and safe to fix the MASK8F loudspeakers, even in uncomfortable positions. The cabinet has several thread mounting points tapped at the back, the top and side of the cabinet. This way the cabinet can be rigged or mounting clamps can be used. MASK8F is delivered with a metal U-Mounting bracket.

    Available in black or white.

    สเปคสินค้า
    • Keywords: mask8f, mask 8f, loudspeaker, loud speaker, speaker, 8', 8 inch, high spl, two-way, full range, full-range, cabinet, pole mount, waveguide horn, bracket, mount, wall, ultra low distortion, low distortion, ip40, ip 40, ip rating,

    สเปคสินค้าด้านเทคนิค
    • Unique ref.mask8f_desono-surface-mount
    • Product familyDesono
    • กลุ่มผลิตภัณฑ์Desono Surface Mount
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-05-23
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectไฟฟ้า - เสียง
    • IFC classificationObject
    • รหัส ETIMEC000682
    • ชื่อ ETIMLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers