เผยแพร่สินค้าของคุณ
Roof Hatch - Ladder Safety Post
The BILCO Company

Roof Hatch - Ladder Safety Post

3.2 จาก 5 ดาว3.2(6 รีวิว)

LadderUP® Safety Posts provide easier, safer ladder access through roof hatches, floor access doors, and manholes. This telescoping post permanently mounts to the top two rungs of any fixed ladder, providing a positive hand-hold that enables the user to enter or exit an opening in an upright and balanced position.


Uses and Applications
The ladder safety post remains attached to the fixed ladder at all times. When access is required, manually raise the post is to its extended position to provide a positive handhold throughout access. The post is spring balanced for ease of operation and automatically locks in the fully raised position. A handy release lever allows the user to lower the post back to its retracted position.


Assembly and Installation
Ladder safety posts are designed with adjustable mounting hardware to accommodate virtually any ladder rung size or spacing. The device attaches to the top two ladder rungs using the hardware provided.


Materials and Finishes
Ladder safety post are available in steel with a safety yellow powder coat paint finish (model LU-1), Hot dip galvanized steel (model LU-2), Type 304 stainless steel (model LU-3),and aluminum (model LU-4) construction. All models are supplied with stainless steel mounting bolts.


Codes and Certifications
All BILCO products are designed to provide many years of trouble-free service. Should a part fail to function in normal use within a period of five (5) years - or longer, as indicated - from the date of purchase, a new part will be furnished at no charge.

สเปคสินค้าด้านเทคนิค
  • Unique ref.bilco-ladder-safety-post
  • Product familyRoof Hatches
  • กลุ่มผลิตภัณฑ์LadderUP®
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2015-09-30
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักSteel
  • วัสดุรองAluminium
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectการก่อสร้าง - ประตูและบานประตู
  • Uniclass 2015 CodePr_30_59_36_74
  • Uniclass 2015 DescriptionRoof hatches
  • CSI MasterFormat 2014 Code07 72 33
  • CSI MasterFormat 2014 TitleRoof Hatches
  • OmniClass Number23-17 11 27 17
  • OmniClass TitleRoof Hatches
  • CSI UniFormat II CodeB3020
  • CSI UniFormat II TitleRoof Openings