เผยแพร่สินค้าของคุณ
Bush Business Furniture Move 60 Series 60W x 30D Height Adjustable Standing Desk
Bush Business Furniture Move 60 Series 60W x 30D Height Adjustable Standing Desk
    Bush Business Furniture

    Bush Business Furniture Move 60 Series 60W x 30D Height Adjustable Standing Desk

    Have a healthy and productive day at the office with the Move 60 Series by Bush Business Furniture 60W x 30D Height Adjustable Standing Desk. Those who use sit to stand desks report improved attitudes, energy and comfort while getting more done, and the Move 60 Series provides an affordable solution. Sit and stand throughout your day without missing a beat in your home office or at work. The electric adjustable height Desk includes a 10 foot power cord and smoothly lifts from a low of 27 inches to a high of 46.7 at the push of a button. Store your favorite heights with four programmable presets so you can use them as often as you like. The ergonomic Desk withstands years of everyday use. A durable thermally fused laminate finish resists scratches and stains, while the sturdy steel base creates a weight capacity of up to 200 pounds. This sit to stand Desk will have no problem holding all of your work materials. Backed by a 5 Year Warranty, the Height Adjustable Standing Desk meets ANSI/BIFMA quality test standards for safety and performance. A variety of finishes and sizes fit home offices, large multi-person workspaces or anywhere in between. Find the right height for you with Move 60.

    As Featured on Amazon.com

    สเปคสินค้า
      • Assembled Dimensions: 0.00" W X 0.00" D X 0.00" H
      • Packaged Dimensions for Box 1: 11.30" W X 11.00" D X 46.50" H
      • Package Weight for Box 1:68.00 lbs.
      • Packaged Dimensions for Box 2: 34.30" W X 2.90" D X 65.40" H
      • Package Weight for Box 2:56.00 lbs.
      • Bush Product Number: M6S6030HCBK
    สเปคสินค้าด้านเทคนิค
    • Unique ref.Bush-Business-Furniture-Move-60-Series-60W-x-30D-Height-Adjustable-Standing-Desk
    • Product familyDesk
    • กลุ่มผลิตภัณฑ์Adjustable Standing Desk
    • ประเภทเอกสาร (ข้อมูล)
    • วันที่เผยเเพร่2019-02-28
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักLaminate
    • ออกเเบบโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - โต๊ะและเก้าอี้สำนักงาน
    • UNSPSC nameOffice Equipment and Accessories and Supplies
    • UNSPSC code44
    • CSI MasterFormat 2014 Code12 51 00
    • CSI MasterFormat 2014 TitleOffice Furniture
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings