เผยแพร่สินค้าของคุณ
Bush Business Furniture Series A Right Corner Desk
Bush Business Furniture Series A Right Corner Desk
    Bush Business Furniture

    Bush Business Furniture Series A Right Corner Desk

    The Bush Business Furniture Series A 60W Corner Desk maximizes your small office space with a convenient design and commercial-grade quality. Ideal for use in a corner, the computer desk provides a comfortable curved work area, and a C-Leg design creates plenty of legroom. A scratch-resistant thermally fused laminate surface and durable end panels fend off damage, while sturdy feet with adjustable levelers ensure stability. Keep your cables in order with a comprehensive wire management system. Expand your work surface and complete your home or office with a coordinating Series A Desk, Hutch or Mobile File Cabinet (all sold separately). Featuring an attractive two-tone finish and contemporary styling, this commercial office furniture adapts to your surroundings with easy configuration options. Customize any environment with a full line of affordable products, all backed by a 10 Year Warranty. Series A withstands the rigors of a 40-plus hour week and meets ANSI/BIFMA quality test standards. American made with U.S. and imported parts.

    As Featured on Amazon.com

    สเปคสินค้า
      • Assembled Dimensions: 60.00" W X 35.51" D X 29.82" H
      • Packaged Dimensions for Box 1: 33.87" W X 3.50" D X 66.37" H
      • Package Weight for Box 1:108.00 lbs.
      • Bush Product Number: WC94463
    สเปคสินค้าด้านเทคนิค
    • Unique ref.Bush-Business-Furniture-Series-A-Right-Corner-Desk
    • Product familyDesk
    • กลุ่มผลิตภัณฑ์Corner Desk
    • ประเภทเอกสาร (ข้อมูล)
    • วันที่เผยเเพร่2019-02-28
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักLaminate
    • ออกเเบบโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - โต๊ะและเก้าอี้สำนักงาน
    • UNSPSC nameOffice Equipment and Accessories and Supplies
    • UNSPSC code44
    • CSI MasterFormat 2014 Code12 51 00
    • CSI MasterFormat 2014 TitleOffice Furniture
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings