เผยแพร่สินค้าของคุณ
Cavity Slider Pocket Door Frames (Standard 2x4 Stud)
Cavity Sliders

Cavity Slider Pocket Door Frames (Standard 2x4 Stud)

The CS Cavity Slider® Pocket Door Frame is the ideal solution for saving space. Easy to assemble and structurally sound, it is specifically designed for 4" framing (2x4 stud size).

Constructed from aluminum extrusions, the CS Cavity Slider complies with Type 1 construction code, ensuring no combustible materials are used. Perfect for both residential and commercial applications, this adaptable frame enhances space efficiency.

สเปคสินค้า
  • Features

    Robust Construction: Made from aluminum extrusions, providing structural robustness.

    Easy Assembly: Supplied as a kitset, easy to assemble and install.

    Door Compatibility: Accommodates 1-3/8” and 1-3/4” doors up to 4’0” x 8’0”; can be cut to size on site.

    Soft Close Option: Can be upgraded to SofStop® soft close for quiet operation.

    Application Areas: Suitable for bedrooms, offices, patient rooms, restrooms, hallways, laundries, and architectural feature openings.

    Residential and Commercial Use: Meets Type 1 construction code without combustible materials.

    Dimensions

    Sizes:

    3'0"x6'8", 3'0"x8'0", 4'0"x8'0"
    Additional sizes are available; contact us for more information

    Maximum Door Weight:

    500 lb (240kg)

    Door Thickness:

    1-3/8” or 1-3/4”(35 or 44.5mm)

สเปคสินค้าด้านเทคนิค
  • Unique ref.cavity-slider-pocket-door-frame-2x4
  • Product familyCaviSlider­™
  • กลุ่มผลิตภัณฑ์Pocket Door Frames
  • วันที่เผยเเพร่2025-05-12
  • หมายเลขฉบับ1
การจำแนกประเภท
  • หมวดหมู่ BIMobjectประตู - ประตูบานเลื่อน
  • IFC classificationDoor
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
4.7 จาก 5 ดาว 4.7 (9)
5.0 จาก 5 ดาว 5.0 (6)