เผยแพร่สินค้าของคุณ
Oberon™ NetPoint ™ Bollards 3036
Oberon™ NetPoint ™ Bollards 3036
    Chatsworth Products

    Oberon™ NetPoint ™ Bollards 3036

    Oberon™ NetPoint ™ Bollards 3036

    Oberon’s Netpoint 3036 Series Wireless Bollard is ideal for extending wireless and Wi-Fi coverage into open public spaces such as parks, outdoor malls, and bus stops. The wireless bollard can be used to mount the Wi-Fi AP in locations where Wi-Fi coverage is most needed, and avoiding the need to mount on buildings or light poles. This rugged fiberglass bollard is weather proof and tamper resistant, and is designed to protect wireless equipment in open public areas. The fiberglass construction is virtually transparent to wireless signal. Large enough for APs, omnidirectional and directional antennas, and small network switches from most vendors.

    NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.

    สเปคสินค้า
    • Features & Benefits:

      • Extend Wireless Coverage – Use in open, outdoor spaces where APs cannot be attached to buildings or light poles to extend wireless coverage
      • Supports Larger APs and Antennas – Larger diameter bollard for newer, larger outdoor Wi-Fi 6/6E from most vendors
      • Secures AP and Network Connections – Sturdy fiberglass bollard with a unique locking design secures the AP, antennas and network connections in public, outdoor spaces
      • NEMA 3R-equivalent Environmental Protection – provides a degree of environmental protection against ingress from falling dirt, rain, sleet and snow
      • Optimal Wireless Coverage – Fiberglass bollard is virtually transparent to wireless signals
      • Attractive Finish - Attractive, textured, powder-coat finish
    สเปคสินค้าด้านเทคนิค
    • Unique ref.oberon-3036-00-bollard
    • Product familyCellular Wireless Solutions
    • กลุ่มผลิตภัณฑ์Oberon Wireless Mounts and Enclosures
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2024-01-11
    • หมายเลขฉบับ1
    • สูง (นิ้ว)60
    • กว้าง (นิ้ว)11.5
    • ความลึก (นิ้ว)11.5
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักFiber Glass
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    • น้ำหนัก27
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectไฟฟ้า - ระบบสาย
    • UNSPSC nameData Voice or Multimedia Network Equipment or Platforms and Accessories
    • UNSPSC code4322
    • Uniclass 2015 CodePr_65_70_15
    • Uniclass 2015 DescriptionCommunications cables and accessories
    • CSI MasterFormat 2014 Code27 21 33
    • CSI MasterFormat 2014 TitleData Communications Wireless Access Points
    • OmniClass Number23-37 13 15 29
    • OmniClass TitleLocal Area Network Wireless Devices
    • CSI UniFormat II CodeD5030
    • CSI UniFormat II TitleCommunications & Security