เผยแพร่สินค้าของคุณ
Cisa FAST Push rim version 1 point Panic Exit Devices
Cisa FAST Push rim version 1 point Panic Exit Devices
Cisa FAST Push rim version 1 point Panic Exit Devices
Cisa FAST Push rim version 1 point Panic Exit Devices
Cisa FAST Push rim version 1 point Panic Exit Devices
Cisa FAST Push rim version 1 point Panic Exit Devices
Cisa FAST Push rim version 1 point Panic Exit Devices
    Cisa

    Cisa FAST Push rim version 1 point Panic Exit Devices

    Completely modular system, support plates for installing additional locks, flexible cable to connect additional locks to the main mechanism with the quick-lock system, adjustable additional locks with quick-lock system, bar with front fixing, clip-on cover with spring mechanism, no screws required, design with cleaner, crisper lines which enhance the strength and durability of the product.
    สเปคสินค้า
    • The FAST range is certified in accordance with EN 1125 and is CE-marked, it has been successfully tested on up to 500,000 opening cycles with doors weighing 400 kg, double the mandatory requirement. Wide range of accessories which are interchangeable between the three ranges, Push, Touch and Push Pad, version for fire doors also available.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.BRC010062
    • Product familyLocks
    • กลุ่มผลิตภัณฑ์Exit
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2022-10-17
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักMetal
    • ออกเเบบโดยอิตาลี
    • ผลิตโดยโปแลนด์
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectประตู - ฮาร์ดแวร์