เผยแพร่สินค้าของคุณ
ProSTUD Drywall Framing Systems - STEEL DRYWALL STUDS
ClarkDietrich

ProSTUD Drywall Framing Systems - STEEL DRYWALL STUDS

2.8 จาก 5 ดาว2.8(5 รีวิว)
BIM/Revit® Tools for Architects -The first cold-formed steel Revit® add-on design tool that intelligently builds wall types with detailed information and design properties, such as UL assemblies based on fire rating requirements, STC sound ratings and limiting height design. And it's all FREE!

ProSTUD Drywall Framing System (ProSTUD® and ProTRAK®) is the innovative steel drywall stud that sets a new industry benchmark for high performance. Its patent pending design combines high-strength steel with additional stiffening enhancements for a drywall framing stud previously unimagined.

When we set out to develop this revolutionary drywall framing system, we wanted it to be the best. The most innovative. So, we called in the pros – the guys that work with the product day in and day out. ProSTUD Drywall Framing was developed, tested and approved in the field. The result? Drywall framing performance designed by the pros for the pro.

What’s more, ProSTUD Drywall Framing is backed by comprehensive laboratory testing for strength, fire and sound. No other drywall framing system has been as thoroughly tested as ProSTUD. So not only is it a dream to work with, but it also has the performance to meet the requirements of today’s building codes. ProSTUD is available nationwide.
สเปคสินค้าด้านเทคนิค
  • Unique ref.CD-ProStud-DFS
  • Product familyInterior Framing
  • กลุ่มผลิตภัณฑ์Drywall Framing
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2018-04-01
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักSteel
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectการก่อสร้าง - ตัวยึด
  • IFC classificationStructural Member
  • UNSPSC nameStructural building products
  • UNSPSC code3013
  • Uniclass 2015 CodeSs_20_10_75
  • Uniclass 2015 DescriptionStructural framing systems
  • CSI MasterFormat 2014 Code05 10 00
  • CSI MasterFormat 2014 TitleStructural Metal Framing
  • OmniClass Number23-13 35 11
  • OmniClass TitleStructural Frames
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
4.3 จาก 5 ดาว 4.3 (19)
4.4 จาก 5 ดาว 4.4 (48)