เผยแพร่สินค้าของคุณ
Spanish Grey Slate 32x22
Spanish Grey Slate 32x22

    Spanish Grey Slate 32x22

    The Grey Slate: it is a natural product whose technical characteristics are its impermeability, its inalterability to atmospheric agents, its resistance to transversal and longitudinal bending, which guarantees exceptional homogeneity and behaviour, its very low thermal transmission coefficient, which makes it a good thermal insulator and it is also a good acoustic insulator, a very versatile material of extraordinary beauty.

    It is a reference for its quality and versatility in both traditional and contemporary works.

    It is highly appreciated in thin slates for roofing, its main use, but also for interior decoration, exteriors and landscaping.

    It complies with all the CE regulations, as well as with all the requirements of the construction materials regulations, in addition to the strictest quality and environmental controls.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.spanish-grey-slate-32x22
    • ประเภทวัสดุก่อสร้าง
    • วันที่เผยเเพร่2024-02-26
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักSlate
    • ออกเเบบโดยสเปน
    • ผลิตโดยสเปน
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - บล็อคปูพื้นและหิน
    • IFC classificationMaterial
    • Uniclass 2015 CodePr_25_93_72_57
    • Uniclass 2015 DescriptionNatural stone slates
    • OmniClass Number23-13 39 19 11
    • OmniClass TitleRoof Slates