เผยแพร่สินค้าของคุณ
Esco 10 DL40 - Pressurized Steam Humidifier in Stainless Steel with Single Pipe
Condair

Esco 10 DL40 - Pressurized Steam Humidifier in Stainless Steel with Single Pipe

The Condair Esco uses steam from a building’s existing steam network to provide humidification to an air handling unit (AHU) or duct. It conditions the steam to remove condensation and ensures that only dry steam is delivered for humidity control.

Condair Esco 10 DL40 can operate at up to 4 bar and provide up to 250 kg/hr of humidification to an AHU. It incorporates a ceramic rotary disc valve that offers 0-100% modulation, very close control and prevents the possibility of steam leakage when closed.

The Condair Esco’s steam pipe has tiny inner nozzles that draw steam only from the centre of the steam pipe, where it is at its hottest and driest. This ensures that any condensation that occurs around the cooler outer edges is not introduced to the duct.

Unlike other pressurized steam humidifiers that incorporate pre-heated steam lances to avoid this “spitting”, the Esco’s steam pipe reduces heat transfer to the air stream and provides instant humidity on demand without any pre-heating time needed.

The Condair Esco is available with ductile cast iron or stainless steel valve units and with a variety of steam pipe options to suit duct dimensions and satisfy required humidification (absorption) distances.

สเปคสินค้า
  • Condair Esco 10 DL40 - Single Pipe

    This is a configured product. Please contact your Condair partner for a selection according to your air handling unit or duct dimensions and the required humidity. 

    Take care about the humidification distance downstream of the steam pipe. This distance is variable and depends on the given air conditions on site. Therefore, it's not possible to show this kind of clearance in the files directly. The humidification distance must be handled like a clearance. No obstacles can be placed within this distance.


    Accessories shown in the models:

    • Electric Actuator Condair CA150A-MP
    • Steam Trap Spirax Sarco: Type Ball Float and Thermostatic
    • Pressure Gauge

    Esco 10 - DL40 Single Pipe Type Overview

    Admissible steam overpressure: 0.2 ... 4.0 bar


    Type 10/023:

    • Max. Steam Capacity 16 kg/h
    • Air Handling Unit (AHU) / Duct width: 250 ... 399 mm

    Type 10/038:

    • Max. Steam Capacity 27 kg/h
    • Air Handling Unit (AHU) / Duct width: 400 ... 499 mm

    Type 10/048:

    • Max. Steam Capacity 32 kg/h
    • Air Handling Unit (AHU) / Duct width: 500 ... 599 mm

    Type 10/058:

    • Max. Steam Capacity 41 kg/h
    • Air Handling Unit (AHU) / Duct width: 600 ... 699 mm

    Type 10/068:

    • Max. Steam Capacity 50 kg/h
    • Air Handling Unit (AHU) / Duct width: 700 ... 899 mm

    Type 10/088:

    • Max. Steam Capacity 62 kg/h
    • Air Handling Unit (AHU) / Duct width: 900 ... 1199 mm

    Type 10/118:

    • Max. Steam Capacity 94 kg/h
    • Air Handling Unit (AHU) / Duct width: 1200 ... 1499 mm

    Type 10/148:

    • Max. Steam Capacity 118 kg/h
    • Air Handling Unit (AHU) / Duct width: 1500 ... 1799 mm

    Type 10/178:

    • Max. Steam Capacity 142 kg/h
    • Air Handling Unit (AHU) / Duct width: 1800 ... 2099 mm

    Type 10/208:

    • Max. Steam Capacity 187 kg/h
    • Air Handling Unit (AHU) / Duct width: 2100 ... 2399 mm

    Type 10/238:

    • Max. Steam Capacity 214 kg/h
    • Air Handling Unit (AHU)/ Duct width: 2400 ... 2699 mm

    Type 10/268:

    • Max. Steam Capacity 241 kg/h
    • Air Handling Unit (AHU) / Duct width: 2700 ... 2998 mm

    Type 10/298:

    • Max. Steam Capacity 250 kg/h
    • Air Handling Unit (AHU) / Duct width: 3000 ... 3299 mm

    Type 10/328:

    • Max. Steam Capacity 250 kg/h
    • Air Handling Unit (AHU) / Duct width: 3300 ... 3599 mm

    Type 10/358:

    • Max. Steam Capacity 250 kg/h
    • Air Handling Unit (AHU) / Duct width: 3600 ... 3899 mm

    Type 10/388:

    • Max. Steam Capacity 250 kg/h
    • Air Handling Unit (AHU) / Duct width: 3900 ... 4299 mm



    สเปคสินค้าด้านเทคนิค
    • Unique ref.condair-esco-10-dl40-1-pipe-stainless-steel
    • Product familyAir Humidifier
    • กลุ่มผลิตภัณฑ์Pressurized Steam Humidifier
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-05-19
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักStainless steel
    • ออกเเบบโดยสวิตเซอร์แลนด์
    • ผลิตโดยเยอรมนี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectงานระบบ (HVAC) - อื่่นๆ
    • IFC classificationHumidifier
    • รหัส ETIMEC011628
    • ชื่อ ETIMHumidifier (steam)
    • UNSPSC nameHumidifiers
    • UNSPSC code40101903
    • Uniclass 2015 CodePr_65_67_39_84
    • Uniclass 2015 DescriptionSteam humidifiers
    • CSI MasterFormat 2014 Code23 84 13.23
    • CSI MasterFormat 2014 TitleDirect-Steam-Injection Humidifiers
    • OmniClass Number23-33 27 15
    • OmniClass TitleAir Humidifiers
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    พื้นที่การขาย

    เอเชีย แอฟริกา อเมริกาใต้ ยุโรป โอเชียเนีย