เผยแพร่สินค้าของคุณ
Kagu Easy Chair
Kagu Easy Chair
Kagu Easy Chair
Kagu Easy Chair
Kagu Easy Chair
Kagu Easy Chair
    COR Sitzmöbel

    Kagu Easy Chair

    KAGU armchair – an expression of timeless elegance

    With its clear, sculptural design language, the Kagu armchair sets itself confidently apart. The carefully proportioned wooden frame, available in ash or oak, lends the piece a sense of natural warmth and tactility. Every detail has been meticulously considered: slender, tapered legs that are seamlessly integrated into the armrests, a stabilising central cross and the visible wooden frame as a defining aesthetic feature. The upholstered seat is sprung to provide a comfortable resting place that is softly contoured yet dimensionally stable.

    In living spaces, reading corners or as an elegant addition to a prestigious interior, the Kagu armchair embodies quality of life and exacting design standards. It brings together traditional craftsmanship and contemporary living aesthetics, uniting perfectly formed details with clean lines. Kagu is a genuine invitation to linger while making a confident and elegant statement in any interior.

    สเปคสินค้า
    • No matter from which angle you view the Kagu chair, designed by Jehs + Laub, it never ceases to delight. This is down to the sophisticated angles at which the long, tapered legs rise upwards.

      And to the wave-sprung seat shell, which floats suspended halfway up the solid wood frame.

      Both features make Kagu not only graceful, but – together with the equally sprung, flexible backrest – also incredibly comfortable. There’s certainly no two ways about it.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Kagu_Easy_Chair
    • Product familyFurniture
    • กลุ่มผลิตภัณฑ์Easy Chairs
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2026-06-15
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยเยอรมนี
    • ผลิตโดยเยอรมนี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - เก้าอี้นวม
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
    4.5 จาก 5 ดาว 4.5 (141)
    4.8 จาก 5 ดาว 4.8 (21)
    4.9 จาก 5 ดาว 4.9 (9)