เผยแพร่สินค้าของคุณ
SFERE
SFERE
SFERE
    Cordivari

    SFERE

    SFERE, the new decorative radiator designed by Simone Micheli, who imagined "to overcome, through its hieratic, absolute and purist geometry, the stereotype of the radiator, transforming it into something else; transforming it into an entity capable of living by its own light or in a group, paradoxically multiplying itself to infinity".

    In Simone Micheli's imagination, SFERE represents the earth; the precise, symmetrical void at the centre, designed to hold a towel, interprets instead "the desire to find a renewed balance between man and man, between space and man, between time and man, tending toward perfection, so that life is no longer in constant danger". In a word, SFERE is an "Opera", capable of expressively and symbolically enriching new and intelligent domestic panoramas.

    An icon of simplicity, synthesis and flexibility, Sfere is a radiator consisting of a compact unitary element in steel just a few mm thick and hidden valves for easier cleaning, better hygiene and a pleasant aesthetic shape. Customisable in 80 colours, including glossy, matte and material colours, Sfere can be installed individually or in series to create a symmetrical vertical modularity.

    The particular central opening makes it a comfortable towel warmer, suitable both for domestic environments and accommodation facilities.

    สเปคสินค้า
    • FIXING KIT:

      Brackets, airvent, hexagonal tool, plugs and screws suitable for use on compact or hollow brick, installation notice.

      The fixing kit is compliant with VDI 6036 norm, class 4.

      VALVE KIT INCLUDES (ONLY FOR STANDARD VERSION):

      - Valves kit

      - Fittings for copper pipe (Ø 12/14/15)

      - Fittings for multilayer pipe (Ø 16 x2)

      FOR WALL-FIT VERSION THE VALVES MUST BE PURCHASED SEPARATELY

      PACKAGING:

      The radiator is protected by a film in polyethylene and with a carton box.

      Use and maintenance notice included.

      PAINTING PROCESS:

      Painted with ecological epoxy. (Certificate DIN 55900-1,-2).

      Thermal outputs certified in accredited laboratories in compliance with European norm EN442.

      COLORS:

      Radiators and accessories: standard white R01 color.

      For other colors see color chart.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.sfere
    • Product familyExtraslim
    • กลุ่มผลิตภัณฑ์Radiators
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2025-07-17
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักMild Steel
    • ออกเเบบโดยอิตาลี
    • ผลิตโดยอิตาลี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectงานระบบ (HVAC) - ฮีตเตอร์
    • IFC classificationSpace Heater
    • Uniclass 2015 CodeTE_70_10_20_80
    • Uniclass 2015 DescriptionSpace heaters
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-33 15 00
    • OmniClass TitleHVAC Heating Units