เผยแพร่สินค้าของคุณ
MANUFATTI IN VETRORESINA
MANUFATTI IN VETRORESINA
MANUFATTI IN VETRORESINA
MANUFATTI IN VETRORESINA
MANUFATTI IN VETRORESINA
MANUFATTI IN VETRORESINA
MANUFATTI IN VETRORESINA
    Cover Italia

    MANUFATTI IN VETRORESINA

    For the installation of fixed or openable domes on pitched roofs or with ipsilon beams The fiberglass products, straight or curved with a fixed radius, are ideal for avoiding laborious sheet metal work as the supports adapt to roofing made with metal sheets or insulated panels of the most important manufacturing companies. The COVERMANUFATTI are made of resin reinforced with glass fibers and covered with isophthalic gelcoat which guarantees durability over time, they can be standard or insulated with expanded polyurethane panel and have a fixed size and shape.
    สเปคสินค้า
    • COVERMANUFATTO in polyester resin reinforced with fiberglass, externally treated with isophthalic gelcoat which guarantees high durability over time, white color; the molded element is complete with insulated superelevation castle, with net hole as per project. The base of the artefact is shaped to be inserted on the translucent skylight, with a pitch like the roofing sheet
    สเปคสินค้าด้านเทคนิค
    • Unique ref.MANUFATTI-IN-VETRORESINA
    • Product familySupports
    • กลุ่มผลิตภัณฑ์Fiber glass
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2020-09-15
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPolyester resin
    • วัสดุรองBitumen
    • ออกเเบบโดยอิตาลี
    • ผลิตโดยอิตาลี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectหน้าต่าง - ช่องกระจกรับแสงสว่าง
    • IFC classificationWindow
    • UNSPSC nameSkylights
    • UNSPSC code301718
    • Uniclass 2015 CodePr_30_59_72_77
    • Uniclass 2015 DescriptionSkylights
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitleRoof Windows and Skylights
    • OmniClass Number23-17 17 00
    • OmniClass TitleSkylights