เผยแพร่สินค้าของคุณ
LokkLatch® Deluxe S3
LokkLatch® Deluxe S3
LokkLatch® Deluxe S3
    D&D Technologies

    LokkLatch® Deluxe S3

    NEW LokkLatch® DELUXE Series 3 model is even better, stronger and faster to install. It is the ultimate privacy and security gate latch for homes and industrial areas. It operates and locks from both sides of the gate, and so eliminates the need for padlocks, chains or handle-holes in gates. The LokkLatch DELUXE S3 is made of super-strong, rust-free polymers and stainless steel components, so it’s tough and durable. Side-fixing legs provide easy fitting alignment and extra fixing strength. The two-part design provides an 'External Access Button' that allows street-side entry. Conveniently, the two security lock cylinders can be rekeyed to match other household doors and accesses. (See your locksmith prior to latch installation.) The LokkLatch® DELUXE S3 also offers vertical and horizontal adjustment to ensure proper fit and reliable operation. It can be fitted to all square-posted gates up to 6" (150mm deep) and can be adapted to left- or right-swinging gates.

    สเปคสินค้า
    • Privacy and Security Gate Latch
      • Operates and locks from both sides of gate
      • New ‘fitting jig’ provides easier, faster installation
      • New ball-joint Connecting Rod simplifies installation
      • Two latch-bolt lengths (models) for different gates
      • Requires only one drilled hole through post
      • Keyed-alike or keyed different options
      • Dual 6-pin locks can be rekeyed to match doors etc.
      • Includes 5” & 6” (125 & 150mm) rods (spare if needed)
      • Vertically & horizontally adjustable
      • Industrial-strength polymer construction
      • 316 marine-grade stainless components
      • Fits fence posts 1½–6” (38–150mm) deep
      • Minimum post width 1½” (38mm)

      BrandLokkLatch®
      Product CodeLLD3KA, LLD3KD, LLDKAWT, LLD3KDWT
      Gate ApplicationFront Gate, Side Gate, Pedestrian Gate, Driveway Gate - Single, Pet Gate, Public/Commercial Gate, Security Gate, Privacy Gate
      Gate MaterialAluminum, Steel/Ornamental Iron, Wood, Vinyl/PVC
      Approx Gate SizeAny Size
      Gate Frame/Post ShapeSquare-to-Square
      Min Post Size1½"+ (38mm)
      Ideal Gate Gap1" (25mm)
      Fixing MethodScrew-On
      Color/FinishBlack, White
      Lock TypeRekeyable (to match door locks)


    สเปคสินค้าด้านเทคนิค
    • Unique ref.LokkLatch-Deluxe-S3
    • Product familyGate Latches & Locks
    • กลุ่มผลิตภัณฑ์Latches
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2025-06-19
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPolymer
    • วัสดุรองStainless steel
    • ออกเเบบโดยออสเตรเลีย
    • ผลิตโดยออสเตรเลีย
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectแลนด์สเคป - ประตูรั้ว
    • UNSPSC nameGates
    • UNSPSC code301720
    • Uniclass 2015 CodePr_30_36_08_34
    • Uniclass 2015 DescriptionGate latches and catches
    • CSI MasterFormat 2014 Code32 31 00
    • CSI MasterFormat 2014 TitleFences and Gates
    • OmniClass Number23-11 25 17
    • OmniClass TitleGate Hardware