เผยแพร่สินค้าของคุณ
LokkLatch® Magnetic
LokkLatch® Magnetic
LokkLatch® Magnetic
LokkLatch® Magnetic
    D&D Technologies

    LokkLatch® Magnetic

    LokkLatch® MAGNETIC is a versatile, magnetically triggered gate lock/latch that’s ideal for driveway and other pedestrian access gates around homes and industrial areas. It’s ergonomic, handled design offers a unique and convenient style of gate entry/exit. The latch operates and locks from both sides of the gate! It eliminates the need for padlocks, chains or handle-holes in gates. The LokkLatch® MAGNETIC is made of super-strong, rust-free polymers and stainless steel components, so it’s tough and durable. The two-part design provides an 'External Access Lever' that allows street-side entry. Conveniently, the two security lock cylinders can be rekeyed to match other household doors and accesses. (See your locksmith prior to lock installation.) The LokkLatch® MAGNETIC comes supplied standard with gloss-black trim covers (to hide all fasteners). Optional, decorative rim covers in metallic Brushed & Chrome finishes are available.

    สเปคสินค้า
    • Magnetic, Push/Pull Gate Lock
      • Operates and locks from both sides of the gate
      • D&D-patented magnetic latching
      • Keyed-alike or keyed different
      • Can be rekeyed (by locksmith) to match other door locks
      • Vertical & horizontal adjustment
      • No visible fasteners (Black trim covers standard)
      • Matching metallic trim covers available

      Brand LokkLatch® 

      Product Code LLM 

      Gate Application Front Gate, Side Gate, Pedestrian Gate, Driveway Gate - Double, Driveway Gate - Single, Pet Gate, Public/Commercial Gate, Security Gate, Privacy Gate 

      Gate Material Aluminum, Steel/Ornamental Iron, Wood, Vinyl/PVC 

      Approx Gate Size Any Size 

      Gate Frame/Post Shape Square-to-Square 

      Min Post Size 1½"+ (38mm) 

      Ideal Gate Gap ¾" (19mm) 

      Fixing Method Screw-On 

      Color/Finish Black, Brushed Metallic, Polished Metallic 

      Lock Type Rekeyable (to match door locks)

    สเปคสินค้าด้านเทคนิค
    • Unique ref.LokkLatch-Magnetic
    • Product familyGate Latches & Locks
    • กลุ่มผลิตภัณฑ์Latches
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2021-08-09
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPolymer
    • วัสดุรองStainless steel
    • ออกเเบบโดยออสเตรเลีย
    • ผลิตโดยออสเตรเลีย
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectแลนด์สเคป - ประตูรั้ว
    • UNSPSC nameGates
    • UNSPSC code301720
    • Uniclass 2015 CodePr_30_36_08_34
    • Uniclass 2015 DescriptionGate latches and catches
    • CSI MasterFormat 2014 Code32 31 00
    • CSI MasterFormat 2014 TitleFences and Gates
    • OmniClass Number23-11 25 17
    • OmniClass TitleGate Hardware