เผยแพร่สินค้าของคุณ
LokkLatch® Pro-SL
LokkLatch® Pro-SL
LokkLatch® Pro-SL
LokkLatch® Pro-SL
    D&D Technologies

    LokkLatch® Pro-SL

    LokkLatch® PRO-SL is the ideal security gate latch for apartments, condominiums, gated communities and commercial properties. A key is required for both entry and exit. The “SL” in the name stands for “Self Locking”. Not only can this latch be operated and locked from sides of the gate, but when the latch closes it will lock automatically for added security. The LokkLatch PRO-SL is made of super-strong, rust-free polymers and stainless-steel components, so it’s tough and durable. The two-part design includes an 'External access Button' that allows street-side entry. Conveniently, the two security lock cylinders can be rekeyed to match other household doors and accesses. (See your locksmith prior to latch installation.) There are two different latch models to accommodate metal, wood or PVC gate materials. Side-fixing legs on one model provide easy fitting alignment and extra fixing strength for metal and wood gates. A fitting jig is supplied to help reduce installation time.

    สเปคสินค้า
    • Self-locking Security Gate Latch
      • Automatically locks when gate closes
      • Requires a key to enter and exit
      • Operates from both sides of gate
      • Can be rekeyed (by locksmith) to match door locks
      • Fits fence posts up to 6"deep
      • Vertically and horizontally adjustable
      • Super-strong engineering polymer
      • 316 marine-grade stainless steel components


      Brand: LokkLatch®

      Product Code: LLP

      Gate Application: Front Gate, Side Gate, Pedestrian Gate, Driveway Gate - Single, Pet Gate, Public/Commercial Gate, Security Gate, Privacy Gate

      Gate Material: Aluminum, Steel/Ornamental Iron, Wood, Vinyl/PVC

      Approx Gate Size: Any Size

      Gate Frame/Post Shape: Square-to-Square

      Min Post Size: 1½"+ (38mm)

      Ideal Gate Gap: ¾" (19mm)

      Fixing Method: Screw-On

      Color/Finish: Black

      Lock Type: Rekeyable (to match door locks)

    สเปคสินค้าด้านเทคนิค
    • Unique ref.LokkLatch-Pro-SL
    • Product familyGate Latches & Locks
    • กลุ่มผลิตภัณฑ์Latches
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2021-08-09
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPolymer
    • วัสดุรองStainless steel
    • ออกเเบบโดยออสเตรเลีย
    • ผลิตโดยออสเตรเลีย
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectแลนด์สเคป - ประตูรั้ว
    • UNSPSC nameGates
    • UNSPSC code301720
    • Uniclass 2015 CodePr_30_36_08_34
    • Uniclass 2015 DescriptionGate latches and catches
    • CSI MasterFormat 2014 Code32 31 00
    • CSI MasterFormat 2014 TitleFences and Gates
    • OmniClass Number23-11 25 17
    • OmniClass TitleGate Hardware