เผยแพร่สินค้าของคุณ
LokkLatch® Regular S3
LokkLatch® Regular S3
LokkLatch® Regular S3
LokkLatch® Regular S3
    D&D Technologies

    LokkLatch® Regular S3

    LokkLatch® REGULAR S3 is the ideal general-purpose gate latch for many gates around home, gardens and back yards. It takes a radical new approach to the “gravity latch” principle and combines the benefits of key-lockability and reliable latching action with superior design and durable components. 

    The LokkLatch is made of super-strong, rust-free polymers and stainless-steel components that won't rust or corrode, making the latch tough and reliable. Side-fixing legs provide easy fitting alignment and extra fixing strength. 

    The LokkLatch® REGULAR also offers vertical and horizontal adjustment to ensure precise fitting and reliable operation. It can be fitted to all square-posted gates and can be adapted to left- or right-swinging gates. An optional ‘External Access Button’ (EAB) is available for operating the latch (via a connecting rod) from both sides of the gate.

    สเปคสินค้า
    • General-purpose Gate Latch for square posts

      • Ideal latch for home and garden gates (non safety)
      • Key lockable - no need for padlocks or chains
      • With or without EAB (External Access Button)
      Note: Locking the External Access Button does not simultaneously lock the Main Latch
      • Quick and easy to install on all gate materials
      • Strong polymer design will not rust or stain
      • Marine-grade stainless steel components
      • Vertically and horizontally adjustable
      • Round-post model available
      • Australian Made
      • Lifetime Warranty

      BrandLokkLatch®
      Product Code

      LL3A, LL3AB, LL3AW, LL3ABW, LL3B, LL3BW

      Gate ApplicationFront Gate, Side Gate, Pedestrian Gate, Driveway Gate - Single, Pet Gate, Privacy Gate
      Gate MaterialAluminium, Steel/Ornamental Iron, Wood, Vinyl/PVC
      Approx Gate SizeAny Size
      Gate Frame/Post ShapeSquare-to-Square
      Min Post Size25mm+ (1")
      Ideal Gate Gap19mm (¾")
      Fixing MethodScrew-On
      Colour/FinishBlack, White
      Lock TypeNon Rekeyable


    สเปคสินค้าด้านเทคนิค
    • Unique ref.LokkLatch-Regular-s3
    • Product familyGate Latches & Locks
    • กลุ่มผลิตภัณฑ์Latches
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2025-06-19
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPolymer
    • วัสดุรองStainless steel
    • ออกเเบบโดยออสเตรเลีย
    • ผลิตโดยออสเตรเลีย
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectแลนด์สเคป - ประตูรั้ว
    • UNSPSC nameGates
    • UNSPSC code301720
    • Uniclass 2015 CodePr_30_36_08_34
    • Uniclass 2015 DescriptionGate latches and catches
    • CSI MasterFormat 2014 Code32 31 00
    • CSI MasterFormat 2014 TitleFences and Gates
    • OmniClass Number23-11 25 17
    • OmniClass TitleGate Hardware