เผยแพร่สินค้าของคุณ
Wooden Door T25
Daloc AB

Wooden Door T25

Solid door Daloc T25 is a solid door suitable for use in areas when the requirements for sound reduction are high while the door must also be fire resistant. Wood doors in the Daloc range are equipped with protective edging around the whole door leaf, which both protects and makes it easier to keep clean and are suitable for use as interior doors in schools, offices, hospitals and surgeries. Our BIM-objects consist of a selection of our range of wood and steel doors in different standard designs, sizes and surfaces. In the door catalog on our website, daloc.com, you will always find complete and up-to-date information about all doors in our range.
สเปคสินค้า
  • Our BIM-objects consist of a selection of our range of wood and steel doors in different standard designs, sizes and surfaces. In the door catalog on our website, daloc.com, you will always find complete and up-to-date information about all doors in our range.
สเปคสินค้าด้านเทคนิค
  • Unique ref.T25
  • Product familyWooden Door
  • กลุ่มผลิตภัณฑ์Acoustic Door Fire Door
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2018-11-05
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักWood
  • ผลิตโดยสวีเดน
การจำแนกประเภท
  • หมวดหมู่ BIMobjectประตู - อุปกรณ์ประตู
  • IFC classificationDoor
  • UNSPSC nameWooden doors
  • UNSPSC code30171504
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 DescriptionDoors, windows and glazing surveying
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors