เผยแพร่สินค้าของคุณ
BAJ1 Downspout in residential buildings
Danosa

BAJ1 Downspout in residential buildings

Downspout in residential buildings: Thermo-acoustic insulation: Cross-linked polyethylene with acoustic membrane and mineral wool ADVANTAGES: - It buffers vibrations due to the contribution of acoustic mass to the downspout. - It improves acoustic quality decreasing downspout noise in 17 dB. - It gives elasticity to the system avoiding estructural noises. - Reinforced strip in singular details of the downspout increasing muffling in areas where the fluids hit it. - It strengthens mergers between pipes. - It isolates the piping. USES: - Logistic and industrial buildings. - Public attendance buildings: shopping centres. - Public or private residential buildings. - Buildings for teaching: schools, universities and nursery schools. - Administration and corporate buildings. - Medical buildings: hospitals, outpatients clinics and nursing homes.
สเปคสินค้า
  • TECHNICAL PRESCRIPTIONS: - Function: antiresonant thermoacoustic isolation and shock absorber - Product: FONODAN BJ - Description: self-adhesive high density bitumen membrane thermally bonded to a cross-linked polyethylene. - Property: Insert Loss, IL (total solution) - Value: more than 17 dB
สเปคสินค้าด้านเทคนิค
  • Unique ref.BAJ1
  • Product familyAcoustic Insulation
  • กลุ่มผลิตภัณฑ์Installations
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2019-03-10
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักPolyethylene
  • ออกเเบบโดยสเปน
  • ผลิตโดยสเปน
การจำแนกประเภท
  • หมวดหมู่ BIMobjectประปา - ตะแกรงท่อน้ำทิ้ง
  • IFC classificationBuilding Element Proxy
  • Uniclass 2015 CodePr_65_67_78_02
  • Uniclass 2015 DescriptionAcoustic duct linings
  • CSI MasterFormat 2014 Code09 81 00
  • CSI MasterFormat 2014 TitleAcoustic Insulation
  • OmniClass Number23-21 25 13 11
  • OmniClass TitleAcoustical Shells
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING