เผยแพร่สินค้าของคุณ
DEP3 Potable water tank
Danosa

DEP3 Potable water tank

POTABLE WATER TANK

- Waterproofing: Polyurea based membrane


ADVANTAGES:

- Continous waterproofing system without overlaps, excelent adherence and adaptable to complicate supports.

- Waterproofing system with excelent mechanical, abrasion and temperature changes strength.

- Good chemical strength in permanent immersion and hydrolysis.

- Application by warm projection with high performance. Fast cure and place in service. 

- High elasticity, it is able to bridging fissures even at low temperatures. Elongation ±400%. 

- Environmentally friendly. Solvents, plasticizers and VOC's free.

USES:

- Potable water tanks, cisterns 

- Watery and liquid foods tanks. 

- Tanks and deposits of chemicals.

- Fire water tanks (PFP).

สเปคสินค้า
  • TECHNICAL PRESCRIPTIONS:

    PRIMER:

    - Product: DANOPRIMER EP 

    - Description: High adhesion epoxy primer, even on surfaces with a high residual humidity. Fast setting even at low temperatures. 

    - Property: adhesion resistance (EN 13892-8) 

    - Value: 3,8 N/mm2

    WATERPROOFING: 

     - Product: DANOCOAT 250 

    - Description: Pure polyurea with good chemical resistance, very fast setting, excellent resistance to abrasion. High elasticity ± 400%. 

    - ETE 17/0401: Liquid Applied Roof Waterproofing Kit

สเปคสินค้าด้านเทคนิค
  • Unique ref.DEP3
  • Product familySingle Ply Waterproofing
  • กลุ่มผลิตภัณฑ์Installations
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2019-03-26
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักPolyurea
  • ออกเเบบโดยสเปน
  • ผลิตโดยสเปน
การจำแนกประเภท
  • หมวดหมู่ BIMobjectประปา - อุปกรณ์ประปาอื่นๆ
  • IFC classificationTank
  • Uniclass 2015 CodePr_60_50_96
  • Uniclass 2015 DescriptionWater tanks and cisterns
  • CSI MasterFormat 2014 Code07 57 13
  • CSI MasterFormat 2014 TitleSprayed Polyurethane Foam Roofing
  • OmniClass Number23-27 29 19
  • OmniClass TitleTanks