เผยแพร่สินค้าของคุณ
FCH2 Ventilated facade
Danosa

FCH2 Ventilated facade

VENTILATED FACADE

- Acoustic insulation: Mineral wool/Foamed cross-linked polyethylene with acoustic membrane
- Thermal insulation: Extruded polystyrene (XPS)

ADVANTAGES
- System that secures the water tighness in facade.
- System that avoids plaster the facade inside.
- High durability of thermal performances.
- System that avoids thermal bridges and condensation appearances.
- It reinforces thermal stability of the support (thermal lag).
- System durability on a par with building durability because its great resistance to humidity and mechanical loads.
- Extruded polystyrene avoids water filtrations and capillary rise due to its low water absorption.
- Acoustic band take coincidence frequency from laminated gypsum.
- Mineral wool avoid "drum" effect inside the facade chamber.
- Light inside system with good planimetry, low thickness and quickly implementation.
- Environmental Product Declaration (EPD).

USES

- Public attendance buildings: hotels.
- Public or private residential buildings.
- Buildings for teaching: schools, universities and nursery schools.
- Administration and corporate buildings.
- Medical buildings: hospitals, outpatients clinics and nursing homes.

สเปคสินค้าด้านเทคนิค
  • Unique ref.FCH2
  • Product familyETICS systems
  • กลุ่มผลิตภัณฑ์ETICS systems
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2019-03-18
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักExtruded polystyrene (XPS)
  • ออกเเบบโดยสเปน
  • ผลิตโดยสเปน
การจำแนกประเภท
  • หมวดหมู่ BIMobjectผนัง - ผนังภายนอก
  • IFC classificationBuilding Element Proxy
  • Uniclass 2015 CodePr_25_71_63_29
  • Uniclass 2015 DescriptionExtruded polystyrene (XPS) boards
  • CSI MasterFormat 2014 Code09 81 00
  • CSI MasterFormat 2014 TitleAcoustic Insulation
  • OmniClass Number23-13 25 19
  • OmniClass TitleThermal Insulation 
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls